Article [#4602] boot up kernel with elf applications on bf533 stamp board get kernel panic

[#4602] boot up kernel with elf applications on bf533 stamp board get kernel panic

Submitted By: Mingquan Pan

Open Date

2008-11-04 03:46:58     Close Date

2008-11-06 03:53:25

Priority:

Medium     Assignee:

Nobody

Status:

Closed     Fixed In Release:

N/A

Found In Release:

N/A     Release:

Category:

N/A     Board:

N/A

Processor:

N/A     Silicon Revision:

Is this bug repeatable?:

Yes     Resolution:

Assigned (Not Start)

Uboot version or rev.:

    Toolchain version or rev.:

Oct 10

App binary format:

N/A     

Summary: boot up kernel with elf applications on bf533 stamp board get kernel panic

Details:

boot up kernel with elf applications on bf533 stamp board get kernel panic on trunk head now.

Loading .text @ 0x00001000 (1096768 bytes)

Loading .rodata @ 0x0010cc40 (254296 bytes)

Loading .init.rodata @ 0x0014ad98 (80 bytes)

Loading __ksymtab @ 0x0014ade8 (15576 bytes)

Loading __ksymtab_gpl @ 0x0014eac0 (5048 bytes)

Loading __ksymtab_strings @ 0x0014fe78 (46047 bytes)

Loading __init_rodata @ 0x0015b258 (172 bytes)

Loading __param @ 0x0015b304 (420 bytes)

Clearing .bss @ 0x0015b4c0 (63580 bytes)

Loading .data @ 0x0016ad1c (62180 bytes)

Loading .init.text @ 0x0017a000 (90292 bytes)

Loading .init.data @ 0x001900b4 (13652 bytes)

Loading .init.setup @ 0x00193608 (596 bytes)

Loading .initcall.init @ 0x0019385c (544 bytes)

Loading .con_initcall.init @ 0x00193a7c (4 bytes)

Loading .init.ramfs @ 0x00193a80 (2331201 bytes)

Loading .text_l1 @ 0xffa00000 (6984 bytes)

sh_addr: FFA00000, p_paddr: 003CCCC1

Loading from: 023BE000 to 003CCCC1, size: 6984

Loading .data_l1 @ 0xff800000 (224 bytes)

sh_addr: FF800000, p_paddr: 003CE809

Loading from: 023C0000 to 003CE809, size: 224

## Starting application at 0x001850b8 ...

Linux version 2.6.28-rc2-ADI-2009R1-pre-svn5562 (test@uclinux76-bf533-stamp-elf) (gcc version 4.1.2 (ADI svn)) #183 Mon Nov 3 10:10:40 MST 2008

console [early_BFuart0] enabled

early printk enabled on early_BFuart0

Warning: limiting memory to 56MB due to hardware anomaly 05000263

Board Memory: 128MB

Kernel Managed Memory: 128MB

Memory map:

  fixedcode = 0x00000400-0x00000490

  text      = 0x00001000-0x0010cc40

  rodata    = 0x0010cc40-0x0015b4a8

  bss       = 0x0015b4c0-0x0016ad1c

  data      = 0x0016ad1c-0x0017a000

    stack   = 0x00178000-0x0017a000

  init      = 0x0017a000-0x003cf000

  available = 0x003cf000-0x037ff000

  DMA Zone  = 0x07f00000-0x08000000

Hardware Trace Active and Enabled

Reset caused by Software reset

Blackfin support (C) 2004-2008 Analog Devices, Inc.

Compiled for ADSP-BF533 Rev 0.3

Warning: Compiled for Rev 3, but running on Rev 4

Blackfin Linux support by   blackfin.uclinux.org/

Processor Speed: 398 MHz core clock and 79 MHz System Clock

NOMPU: setting up cplb tables for global access

Instruction Cache Enabled

Data Cache Enabled (write-through)

Built 1 zonelists in Zone order, mobility grouping off.  Total pages: 14223

Kernel command line: root=/dev/mtdblock0 rw earlyprintk=serial,uart0,57600 ip=10.100.4.50:10.100.4.174:10.100.4.174:255.255.255.0:bf533-stamp:eth0:off

Configuring Blackfin Priority Driven Interrupts

PID hash table entries: 256 (order: 8, 1024 bytes)

bfin-rtc: invalid date; resetting

console handover: boot [early_BFuart0] -> real [ttyBF0]

Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)

Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)

Memory available: 52860k/131072k RAM, (2388k init code, 1071k kernel code, 437k data, 1024k dma, 73292k reserved)

Calibrating delay loop... 790.52 BogoMIPS (lpj=1581056)

Security Framework initialized

Mount-cache hash table entries: 512

Blackfin Scratchpad data SRAM: 4 KB

Blackfin L1 Data A SRAM: 16 KB (15 KB free)

Blackfin L1 Data B SRAM: 16 KB (16 KB free)

Blackfin L1 Instruction SRAM: 64 KB (57 KB free)

net_namespace: 288 bytes

NET: Registered protocol family 16

Blackfin GPIO Controller

Blackfin DMA Controller

stamp_init(): registering device resources

NET: Registered protocol family 2

IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

TCP established hash table entries: 2048 (order: 2, 16384 bytes)

TCP bind hash table entries: 2048 (order: 1, 8192 bytes)

TCP: Hash tables configured (established 2048 bind 2048)

TCP reno registered

NET: Registered protocol family 1

msgmni has been set to 103

io scheduler noop registered

io scheduler anticipatory registered (default)

io scheduler cfq registered

Serial: Blackfin serial driver

bfin-uart.1: ttyBF0 at MMIO 0xffc00400 (irq = 21) is a BFIN-UART

brd: module loaded

smc91x.c: v1.1, sep 22 2004 by Nicolas Pitre <nico@cam.org>

Data access CPLB miss

- Used by the MMU to signal a CPLB miss on a data access.

Kernel OOPS in progress

Deferred Exception context

CURRENT PROCESS:

COMM=swapper PID=1

invalid mm

return address: [0x000055ce]; contents of:

0x000055a0:  6078  5402  0c00  1c2a  c682  81e2  6408  4f10

0x000055b0:  3208  e148  0010  e108  d44c  5a81  9151  3228

0x000055c0:  6079  544a  6008  4088  5a85  9152  43c0 [e551]

0x000055d0:  0020  5408  e648  0020  e14a  ffc0  e10a  0640

SEQUENCER STATUS:               Not tainted

SEQSTAT: 00062026  IPEND: 8030  SYSCFG: 0006

  EXCAUSE   : 0x26

  physical IVG15 asserted : <0xffa00de0> { _evt_system_call + 0x0 }

  logical irq   6 mapped  : <0xffa003a0> { _timer_interrupt + 0x0 }

RETE: <0x00000000> { _do_one_initcall + 0xfffff000 }

RETN: <0x0046dce4> /* kernel dynamic memory */

RETX: <0x00000480> /* Maybe fixed code section */

RETS: <0x00009444> { _bfin_gpio_irq_type + 0x68 }

PC  : <0x000055ce> { _set_gpio_inen + 0x72 }

DCPLB_FAULT_ADDR: <0x697265b0> /* kernel dynamic memory */

ICPLB_FAULT_ADDR: <0x0000001f> /* Maybe null pointer? */

PROCESSOR STATE:

R0 : ffffff7f    R1 : 00000007    R2 : 00000007    R3 : 0000001f

R4 : 00000028    R5 : 00000007    R6 : 00000000    R7 : 00000007

P0 : 0010d44c    P1 : 69726570    P2 : 69726570    P3 : 00000080

P4 : 00000000    P5 : 00000004    FP : 00000000    SP : 0046dc08

LB0: ffa018b4    LT0: ffa018b4    LC0: 00000000

LB1: 000a7834    LT1: 000a77aa    LC1: 00000000

B0 : 00000000    L0 : 00000000    M0 : 00000000    I0 : 00000200

B1 : 00000000    L1 : 00000000    M1 : 00000000    I1 : 00000000

B2 : 00000000    L2 : 00000000    M2 : 00000000    I2 : 00000000

B3 : 00000000    L3 : 00000000    M3 : 00000000    I3 : 00000000

A0.w: 00018b43   A0.x: 00000000   A1.w: 00000213   A1.x: 00000000

USP : 00000000  ASTAT: 00002002

No trace since you do not have CONFIG_DEBUG_BFIN_NO_KERN_HWTRACE enabled

Kernel Stack

Stack info:

SP: [0x0046dc74] <0x0046dc74> /* kernel dynamic memory */

FP: (0x0046dd70)

Memory from 0x0046dc70 to 0046e000

0046dc70: 00000000 [00000000] 00000000  00000000  00000000  00000000  00000000  00000000

0046dc90: 00000000  00000200  00000000  00000000  00000004  00000000  00000080  69726570

0046dcb0: 69726570  0010d44c  00000007  00000000  00000007  00000028  0000001f  00000007

0046dcd0: 00000007  ffffff7f  ffffff7f  0010d44c  00000006  0015d508  00000000  00000000

0046dcf0: 00000000  0000001f <0002d566> 0016c308  0016f568  0071dbe0  00000004  00000028

0046dd10: 00000028  000a8750  0016b8bc  ffffffff  ffffffff  0000001c <0002d756> 0016f568

0046dd30: 0016f580  0071dbe0  00000028  0000ffff  ffa018b4  00000000  20300300  037cf000

0046dd50:<0002d83c> 0016f568  037cf000  00000028  00000004  00000000  037cf000  037cf000

0046dd70:(00000000)<0018bea8> 0016c60c  037cf000  037cf380  00000016  00000000  0016cec0

0046dd90: 00000020  006fa63c  00116df0  00003300  037cf000  037cf000  00000001  00000004

0046ddb0: 001450a0  00003391  00000000  0016c67c  00193a7c  00172000 <0007417e> 00172000

0046ddd0:<000a2f28> 0016c614  00172000  001686bc  0016c6c0  000000ac  00172000  00000000

0046ddf0: 00000000 <0010a6c6><0010a6ee> 0016c520 <000a3080> 0016c614  00172000  00193a7c

0046de10: 0016c6c0  00171e28  00193a7c  00000000 <000a270a> 000a3014  00171e28  00000000

0046de30: 0046de40  037ec180 <0008aba4> 0015b4e4  037fb5d8  0016c65c <000a2dd2> 0015b4e4

0046de50: 00000000  037ec180  00000000  0046de80  0046de80 <000a2ad2> 000a3014 <000a2af0>

0046de70:<000c3c1e> 0046de90  0018b7fc  001362c8  0013b73c  00000000 <000a31dc> 0015b4e4

0046de90: 00172000  00193a7c  00000000  00000000  0015b4e4  00000007  00000001 <00001028>

0046deb0: 0015b4e4  0018b900  00000000  00000000  00000000  00000000  00000000  037fd220

0046ded0: ffffffff  0046df04 <00089ee2> 0016f748  00165e6c  0016697c <00089f56> 037fb6a4

0046def0: 00000000  00000070  0016697c  000000d0  0046df04  00468f28  00000000  00000000

0046df10: 00193a7c <0008a0be> 0016697c  00165e6c  00000000 <0006f1fc> 0016f748  00165e6c

0046df30: 00193a7c  0046df58  00471e60  00470680  00000000  00000000  0016697c  0046df58

0046df50:<0013e160><0006f424> 00000070 <0006f432> 0016f748  00471e60  00004000  00000000

0046df70: 00000000  0046df98  7fffff00  00000001 <0002ecf0> 0046df98  00000030 <0006f4f6>

0046df90: 00193860  00470680  00003834  00000000  00180000 <0002ed4e> 0016ec04  00193860

0046dfb0: 00000030  0016f748 <0017a3ba> 00193a0c  00193860  00000000  00000000  00000000

0046dfd0: 00000000  00000000  00000000  00000000  00000001 <00001466> 00000000  00000000

0046dff0: 00000000  00000000  ffffffff  00000006  037f74a8

Return addresses in stack:

    address : <0x0002d566> { ___irq_set_trigger + 0x26 }

    address : <0x0002d756> { ___setup_irq + 0x12a }

    address : <0x0002d83c> { _request_irq + 0x80 }

   frame  1 : <0x0018bea8> { _smc_drv_probe + 0x59c }

    address : <0x0007417e> { _create_dir + 0x3a }

    address : <0x000a2f28> { _driver_probe_device + 0x80 }

    address : <0x0010a6c6> { _klist_next + 0x26 }

    address : <0x0010a6ee> { _klist_next + 0x4e }

    address : <0x000a3080> { ___driver_attach + 0x6c }

    address : <0x000a270a> { _bus_for_each_dev + 0x3a }

    address : <0x0008aba4> { _kobject_init_and_add + 0x24 }

    address : <0x000a2dd2> { _driver_attach + 0x1a }

    address : <0x000a2ad2> { _bus_add_driver + 0x66 }

    address : <0x000a2af0> { _bus_add_driver + 0x84 }

    address : <0x000c3c1e> { _netdev_boot_base + 0x2a }

    address : <0x000a31dc> { _driver_register + 0x40 }

    address : <0x00001028> { _do_one_initcall + 0x28 }

    address : <0x00089ee2> { _ida_get_new_above + 0x96 }

    address : <0x00089f56> { _ida_get_new_above + 0x10a }

    address : <0x0008a0be> { _ida_pre_get + 0xe }

    address : <0x0006f1fc> { _proc_register + 0x30 }

    address : <0x0013e160> /* kernel dynamic memory */

    address : <0x0006f424> { _create_proc_entry + 0x3c }

    address : <0x0006f432> { _create_proc_entry + 0x4a }

    address : <0x0002ecf0> { _register_irq_proc + 0x80 }

    address : <0x0006f4f6> { _proc_mkdir_mode + 0x2e }

    address : <0x0002ed4e> { _init_irq_proc + 0x42 }

    address : <0x0017a3ba> { _kernel_init + 0x8a }

    address : <0x00001466> { _kernel_thread_helper + 0x6 }

Modules linked in:

Kernel panic -kernel panic detected... trying to recover from it

Follow-ups

--- Mingquan Pan                                             2008-11-06 03:53:25

Not show up after undating used the trunk head uboot. Close.

    Files

    Changes

    Commits

    Dependencies

    Duplicates

    Associations

    Tags

File Name     File Type     File Size     Posted By

No Files Were Found

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.