Article [#6466] After smbfs is substitute to cifs,kernel will crash when mount samba server(2011)

[#6466] After smbfs is substitute to cifs,kernel will crash when mount samba server

Submitted By: Vivi Li

Open Date

2011-01-31 02:18:35     Close Date

2011-01-31 02:22:53

Priority:

Medium     Assignee:

Nobody

Status:

Closed     Fixed In Release:

N/A

Found In Release:

2011R1     Release:

Category:

N/A     Board:

N/A

Processor:

ALL     Silicon Revision:

Is this bug repeatable?:

Yes     Resolution:

Duplicate

Uboot version or rev.:

    Toolchain version or rev.:

gcc4.3-.2010_Dec_09

App binary format:

N/A     

Summary: After smbfs is substitute to cifs,kernel will crash when mount samba server

Details:

After smbfs is substitute to cifs, kernel will crash when mount samba server.

Bellow is the log:

--

Linux version 2.6.37-ADI-2011R1-pre-svn9584 (test@uclinux52-bf537-spinet) (gcc version 4.3.5 (ADI-trunk/svn-5013) ) #156 Sun Jan 30 08:08:25 CST 2011

register early platform devices

bootconsole [early_shadow0] enabled

bootconsole [early_BFuart0] enabled

early printk enabled on early_BFuart0

Limiting kernel memory to 56MB due to anomaly 05000263

Board Memory: 64MB

Kernel Managed Memory: 64MB

Memory map:

  fixedcode = 0x00000400-0x00000490

  text      = 0x00001000-0x00140b60

  rodata    = 0x00140b60-0x001af618

  bss       = 0x001b0000-0x001c07d4

  data      = 0x001c07d4-0x001d4000

    stack   = 0x001d2000-0x001d4000

  init      = 0x001d4000-0x008b8000

  available = 0x008b8000-0x03800000

  DMA Zone  = 0x03f00000-0x04000000

Hardware Trace Active and Enabled

Boot Mode: 0

Reset caused by Software reset

Blackfin support (C) 2004-2010 Analog Devices, Inc.

Compiled for ADSP-BF537 Rev 0.2

Blackfin Linux support by http://blackfin.uclinux.org/

Processor Speed: 500 MHz core clock and 125 MHz System Clock

NOMPU: setting up cplb tables

Instruction Cache Enabled for CPU0

  External memory: cacheable in instruction cache

Data Cache Enabled for CPU0

  External memory: cacheable (write-back) in data cache

Built 1 zonelists in Zone order, mobility grouping off.  Total pages: 14224

Kernel command line: root=/dev/mtdblock0 rw ip=10.100.4.50 earlyprintk=serial,uart0,57600 console=ttyBF0,57600 ip=10.100.4.50:10.100.4.174:10.100.4.174:255.255.255.0:bf537-stamp:eth0:off

PID hash table entries: 256 (order: -2, 1024 bytes)

Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)

Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)

Memory available: 47808k/65536k RAM, (7056k init code, 1278k kernel code, 590k data, 1024k dma, 7780k reserved)

NR_IRQS:138

Configuring Blackfin Priority Driven Interrupts

console [ttyBF0] enabled, bootconsole disabled

console [ttyBF0] enabled, bootconsole disabled

Calibrating delay loop... 995.32 BogoMIPS (lpj=1990656)

pid_max: default: 32768 minimum: 301

Mount-cache hash table entries: 512

Blackfin Scratchpad data SRAM: 4 KB

Blackfin L1 Data A SRAM: 16 KB (16 KB free)

Blackfin L1 Data B SRAM: 16 KB (16 KB free)

Blackfin L1 Instruction SRAM: 48 KB (35 KB free)

NET: Registered protocol family 16

Blackfin DMA Controller

stamp_init(): registering device resources

bio: create slab <bio-0> at 0

bfin-spi bfin-spi.0: Blackfin on-chip SPI Controller Driver, Version 1.0, regs_base@ffc00500, dma channel@7

Switching to clocksource bfin_cs_cycles

NET: Registered protocol family 2

IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

TCP established hash table entries: 2048 (order: 2, 16384 bytes)

TCP bind hash table entries: 2048 (order: 1, 8192 bytes)

TCP: Hash tables configured (established 2048 bind 2048)

TCP reno registered

UDP hash table entries: 256 (order: 0, 4096 bytes)

UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)

NET: Registered protocol family 1

debug-mmrs: setting up Blackfin MMR debugfs

msgmni has been set to 93

io scheduler noop registered (default)

bfin-uart: Blackfin serial driver

bfin-uart.0: ttyBF0 at MMIO 0xffc00400 (irq = 18) is a BFIN-UART

brd: module loaded

bfin_mii_bus: probed

bfin_mac: attached PHY driver [SMSC LAN83C185] (mii_bus:phy_addr=0:01, irq=-1, mdc_clk=2500000Hz(mdc_div=24)@sclk=125MHz)

bfin_mac bfin_mac.0: eth0: Blackfin on-chip Ethernet MAC driver, Version 1.1

rtc-bfin rtc-bfin: rtc core: registered rtc-bfin as rtc0

bfin-wdt: initialized: timeout=20 sec (nowayout=0)

TCP cubic registered

NET: Registered protocol family 17

rtc-bfin rtc-bfin: setting system clock to 1970-08-09 04:34:35 UTC (19024475)^RIP-Config: Complete:

     device=eth0, addr=10.100.4.50, mask=255.255.255.0, gw=10.100.4.174,

     host=bf537-stamp, domain=, nis-domain=(none),

     bootserver=10.100.4.174, rootserver=10.100.4.174, rootpath=

dma_alloc_init: dma_page @ 0x02926000 - 256 pages at 0x03f00000

Freeing unused kernel memory: 7056k freed

                           _____________________________________

        a8888b.           / Welcome to the uClinux distribution \

       d888888b.         /       _     _                         \

       8P"YP"Y88        /       | |   |_|            __  __ (TM)  |

       8|o||o|88  _____/        | |    _ ____  _   _ \ \/ /       |

       8'    .88       \        | |   | |  _ \| | | | \  /        |

       8`._.' Y8.       \       | |__ | | | | | |_| | /  \        |

      d/      `8b.       \      \____||_|_| |_|\____|/_/\_\       |

     dP   .    Y8b.       \   For embedded processors including   |

    d8:'  "  `::88b        \    the Analog Devices Blackfin      /

   d8"         'Y88b        \___________________________________/

  :8P    '      :888

   8a.   :     _a88P         For further information, check out:

._/"Yaa_:   .| 88P|            - http://blackfin.uclinux.org/

\    YP"    `| 8P  `.          - http://docs.blackfin.uclinux.org/

/     \.___.d|    .'           - http://www.uclinux.org/

`--..__)8888P`._.'  jgs/a:f    - https://www.analog.com/blackfin

Have a lot of fun...

BusyBox v1.18.1 (2011-01-30 05:51:31 CST) hush - the humble shell

root:/> ifconfig eth0 10.100.4.50

root:/> mount.cifs //10.100.4.174/users /mnt rw -o username=test,password=test

Data access misaligned address violation

<5> - Attempted misaligned data memory or data cache access.

Kernel OOPS in progress

Deferred Exception context

CURRENT PROCESS:

COMM=cifsd PID=178  CPU=0

invalid mm

return address: [0x00098adc]; contents of:

0x00098ab0:  0040  2fdd  3210  e490  0024  4f08  3208  6538

0x00098ac0:  5a8a  6d2a  9511  5008  0010  0000  3210  e490

0x00098ad0:  0024  4f08  3208  6538  5a8a  6d2a [9511] 5008

0x00098ae0:  0010  0000  0568  0167  6f86  6002  ce82  ca01

ADSP-BF537-0.2 500(MHz CCLK) 125(MHz SCLK) (mpu off)

Linux version 2.6.37-ADI-2011R1-pre-svn9584 (test@uclinux52-bf537-spinet) (gcc version 4.3.5 (ADI-trunk/svn-5013) ) #156 Sun Jan 30 08:08:25 CST 2011

SEQUENCER STATUS:               Not tainted

SEQSTAT: 00002024  IPEND: 8008  IMASK: ffff  SYSCFG: 0006

  EXCAUSE   : 0x24

  physical IVG3 asserted : <0xffa007d4> { _trap + 0x0 }

  physical IVG15 asserted : <0xffa010b8> { _evt_system_call + 0x0 }

  logical irq   6 mapped  : <0xffa003ec> { _bfin_coretmr_interrupt + 0x0 }

  logical irq  10 mapped  : <0x000e5b90> { _bfin_rtc_interrupt + 0x0 }

  logical irq  18 mapped  : <0x000cf74c> { _bfin_serial_dma_rx_int + 0x0 }

  logical irq  19 mapped  : <0x000cf4a4> { _bfin_serial_dma_tx_int + 0x0 }

  logical irq  24 mapped  : <0x000e0c50> { _bfin_mac_interrupt + 0x0 }

RETE: <0x00000000> /* Maybe null pointer? */

RETN: <0x02ad7f0c> /* kernel dynamic memory (maybe user-space) */

RETX: <0x00000480> /* Maybe fixed code section */

RETS: <0x000983ec> { _checkSMB + 0x1c8 }

PC  : <0x00098adc> { _smbCalcSize_LE + 0x10 }

DCPLB_FAULT_ADDR: <0x02868086> /* kernel dynamic memory (maybe user-space) */

ICPLB_FAULT_ADDR: <0x00098adc> { _smbCalcSize_LE + 0x10 }

PROCESSOR STATE:

R0 : 00000049    R1 : 00000001    R2 : 00000001    R3 : 0000111c

R4 : 0000004f    R5 : 00000001    R6 : 00000053    R7 : 0000004f

P0 : 02003ce0    P1 : 00000022    P2 : 02868087    P3 : 02937800

P4 : 00000001    P5 : 02868040    FP : 02868040    SP : 02ad7e30

LB0: ffa017c4    LT0: ffa017c2    LC0: 00000000

LB1: ffa00456    LT1: ffa00456    LC1: 00000000

B0 : 00000000    L0 : 00000000    M0 : 00000000    I0 : 029374a0

B1 : 00000000    L1 : 00000000    M1 : 00000000    I1 : 029190b4

B2 : 00000000    L2 : 00000000    M2 : 00000000    I2 : 00000000

B3 : 00000000    L3 : 00000000    M3 : 00000000    I3 : 00000000

A0.w: 000028aa   A0.x: 00000000   A1.w: 000000aa   A1.x: 00000000

USP : 00000000  ASTAT: 02002060

Hardware Trace:

   0 Target : <0x00003fc0> { _trap_c + 0x0 }

     Source : <0xffa00768> { _exception_to_level5 + 0xa4 } JUMP.L

   1 Target : <0xffa006c4> { _exception_to_level5 + 0x0 }

     Source : <0xffa00578> { _bfin_return_from_exception + 0x20 } RTX

   2 Target : <0xffa00558> { _bfin_return_from_exception + 0x0 }

     Source : <0xffa0061c> { _ex_trap_c + 0x74 } JUMP.S

   3 Target : <0xffa005a8> { _ex_trap_c + 0x0 }

     Source : <0xffa0083c> { _trap + 0x68 } JUMP (P4)

   4 Target : <0xffa007f2> { _trap + 0x1e }

     Source : <0xffa007ee> { _trap + 0x1a } IF CC JUMP pcrel

   5 Target : <0xffa007d4> { _trap + 0x0 }

      FAULT : <0x00098adc> { _smbCalcSize_LE + 0x10 } R1 = W[P2] (Z)

     Source : <0x00098ada> { _smbCalcSize_LE + 0xe } 0x6d2a

   6 Target : <0x00098acc> { _smbCalcSize_LE + 0x0 }

     Source : <0x000983e8> { _checkSMB + 0x1c4 } CALL pcrel

   7 Target : <0x000983e4> { _checkSMB + 0x1c0 }

     Source : <0x000983b8> { _checkSMB + 0x194 } IF CC JUMP pcrel

   8 Target : <0x000983b2> { _checkSMB + 0x18e }

     Source : <0x0009838e> { _checkSMB + 0x16a } IF CC JUMP pcrel

   9 Target : <0x0009837e> { _checkSMB + 0x15a }

     Source : <0x000982b8> { _checkSMB + 0x94 } IF CC JUMP pcrel

  10 Target : <0x000982ac> { _checkSMB + 0x88 }

     Source : <0x00098280> { _checkSMB + 0x5c } IF CC JUMP pcrel (BP)

  11 Target : <0x0009826e> { _checkSMB + 0x4a }

     Source : <0x0009824e> { _checkSMB + 0x2a } IF !CC JUMP pcrel (BP)

  12 Target : <0x00098224> { _checkSMB + 0x0 }

     Source : <0x0008dd06> { _cifs_demultiplex_thread + 0x692 } JUMP.L

  13 Target : <0x0008dcf2> { _cifs_demultiplex_thread + 0x67e }

     Source : <0x00097c8c> { _dump_smb + 0x20 } RTS

  14 Target : <0x00097c6c> { _dump_smb + 0x0 }

     Source : <0x0008dcee> { _cifs_demultiplex_thread + 0x67a } CALL pcrel

  15 Target : <0x0008dcea> { _cifs_demultiplex_thread + 0x676 }

     Source : <0x0008db1e> { _cifs_demultiplex_thread + 0x4aa } IF !CC JUMP pcrel

Kernel Stack

Stack info:

SP: [0x02ad7cd4] <0x02ad7cd4> /* kernel dynamic memory (maybe user-space) */

FP: (0x02ad7fa0)

Memory from 0x02ad7cd0 to 02ad8000

02ad7cd0: 6e72656b [64206c65] 6d616e79  6d206369  726f6d65  6d282079  65627961  65737520

02ad7cf0: 70732d72  29656361  002f2a20  002f2a20  02ad7d84  02ad7d10  00000035  0000003f

02ad7d10: 00000000  00140af0  02ad7d50  0000000f  02ad7d58  00098af0  00098adc  00098af0

02ad7d30: 00000001  7fffffff  0000860a  02ad7d4c  00008648  00000007  0000003f  02868040

02ad7d50: 00140af0  02ad7e30  00000000  02868040  000043e8  02ad7e30  ffe02014  02937800

02ad7d70: 00008008  00000007  00000024  00000013  02ad7e30  02ad7cd4  0000003f  00119b42

02ad7d90: 02040760  00030001  00000004  0000004f  00000001  00119b42  02040760  02ad7efc

02ad7db0: 02ad7f98  0000004f  0000ffff  020555f8  00035200  02ad6000  02ad6000  02ad6000

02ad7dd0: 00000000  02ab20a0  00000001  00000000  00000000  02ab22f8  02ab20d8  02ab23b8

02ad7df0: 02ab2090  000006d6  00000000  00000000  02868040 <00131a96> 02ad7f7c  ffa0076c

02ad7e10: 001b2000  00008008  00002024  00000001  0000004f  00000000  00000079  00000480

02ad7e30: 00000480  00008008  00002024  00000000  02ad7f0c  00000480  00098adc  000983ec

02ad7e50: 00000049  02002060  ffa00456  ffa017c4  ffa00456  ffa017c2  00000000  00000000

02ad7e70: 000000aa  00000000  000028aa  00000000  00000000  00000000  00000000  00000000

02ad7e90: 00000000  00000000  00000000  00000000  00000000  00000000  00000000  00000000

02ad7eb0: 00000000  00000000  029190b4  029374a0  00000000  02868040  02868040  00000001

02ad7ed0: 02937800  02868087  00000022  02003ce0  0000004f  00000053  00000001  0000004f

02ad7ef0: 0000111c  00000001  00000001  00000049  00000049  02003ce0  00000006  000987ee

02ad7f10: 000ec7d4  02ad6000  02868040  0008dcf2  0008dd0a  0000004f  00000001  0000004f

02ad7f30: 00000000  00000053  02a9de60  0292d5ac  001c2ad8  0292d5b4  00000001  0000004f

02ad7f50: 00000000  02ad6000  02ad6000  02868044  0292d5ac  029378c8  0293782c  029378d8

02ad7f70: 02868040  02c000c0  ffa01e46  0206fcec  00000000  02ad7f98  00000001  00000000

02ad7f90: 00000000  02ad6008  02868093  00000000 (00000000)<000237c4> 0206fcec  0008d674

02ad7fb0: 00000000  02937800  00000000  00000000  00000000  00000000  00000000  00023768

02ad7fd0: 00000000  02937800  00000000  02ad7fdc  02ad7fdc <00001576> 00000000  00000000

02ad7ff0: 00000000  00000000  ffffffff  00000006

Return addresses in stack:

    address : <0x00131a96> { _inet_recvmsg + 0x32 }

   frame  1 : <0x000237c4> { _kthread + 0x5c }

    address : <0x00001576> { _kernel_thread_helper + 0x6 }

Modules linked in:

Kernel panic - not syncing: Kernel exception

Hardware Trace:

Stack info:

SP: [0x02ad7d3c] <0x02ad7d3c> /* kernel dynamic memory (maybe user-space) */

FP: (0x02ad7fa0)

Memory from 0x02ad7d30 to 02ad8000

02ad7d30: 00000007  02ad7d3c  00000013 [00177168] 001409ac  02ad7e30  00177168  001b53cf

02ad7d50: 001b53cf  001b53cf  02ad7d84  02868040  000043f8  02ad7e30  ffe02014  02937800

02ad7d70: 00008008  00000007  00000024  00000013  02ad7e30  0000003f  0000003f  00119b42

02ad7d90: 02040760  00030001  00000004  0000004f  00000001  00119b42  02040760  02ad7efc

02ad7db0: 02ad7f98  0000004f  0000ffff  020555f8  00035200  02ad6000  02ad6000  02ad6000

02ad7dd0: 00000000  02ab20a0  00000001  00000000  00000000  02ab22f8  02ab20d8  02ab23b8

02ad7df0: 02ab2090  000006d6  00000000  00000000  02868040 <00131a96> 02ad7f7c  ffa0076c

02ad7e10: 001b2000  00008008  00002024  00000001  0000004f  00000000  00000079  00000480

02ad7e30: 00000480  00008008  00002024  00000000  02ad7f0c  00000480  00098adc  000983ec

02ad7e50: 00000049  02002060  ffa00456  ffa017c4  ffa00456  ffa017c2  00000000  00000000

02ad7e70: 000000aa  00000000  000028aa  00000000  00000000  00000000  00000000  00000000

02ad7e90: 00000000  00000000  00000000  00000000  00000000  00000000  00000000  00000000

02ad7eb0: 00000000  00000000  029190b4  029374a0  00000000  02868040  02868040  00000001

02ad7ed0: 02937800  02868087  00000022  02003ce0  0000004f  00000053  00000001  0000004f

02ad7ef0: 0000111c  00000001  00000001  00000049  00000049  02003ce0  00000006  000987ee

02ad7f10: 000ec7d4  02ad6000  02868040  0008dcf2  0008dd0a  0000004f  00000001  0000004f

02ad7f30: 00000000  00000053  02a9de60  0292d5ac  001c2ad8  0292d5b4  00000001  0000004f

02ad7f50: 00000000  02ad6000  02ad6000  02868044  0292d5ac  029378c8  0293782c  029378d8

02ad7f70: 02868040  02c000c0  ffa01e46  0206fcec  00000000  02ad7f98  00000001  00000000

02ad7f90: 00000000  02ad6008  02868093  00000000 (00000000)<000237c4> 0206fcec  0008d674

02ad7fb0: 00000000  02937800  00000000  00000000  00000000  00000000  00000000  00023768

02ad7fd0: 00000000  02937800  00000000  02ad7fdc  02ad7fdc <00001576> 00000000  00000000

02ad7ff0: 00000000  00000000  ffffffff  00000006

Return addresses in stack:

    address : <0x00131a96> { _inet_recvmsg + 0x32 }

   frame  1 : <0x000237c4> { _kthread + 0x5c }

    address : <0x00001576> { _kernel_thread_helper + 0x6 }

--

Follow-ups

--- Mike Frysinger                                           2011-01-31 02:22:53

dupe of [#2745]

    Files

    Changes

    Commits

    Dependencies

    Duplicates

    Associations

    Tags

File Name     File Type     File Size     Posted By

config.linux.smbfs    application/octet-stream    36501    Vivi Li

config.config.smbfs    application/octet-stream    51973    Vivi Li

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.