Article [#6631] spi flash m25p80 can't get detected now(2011)

[#6631] spi flash m25p80 can't get detected now

Submitted By: Mingquan Pan

Open Date

2011-06-10 02:27:02     Close Date

2011-06-21 23:13:40

Priority:

Medium     Assignee:

Bob Liu

Status:

Closed     Fixed In Release:

N/A

Found In Release:

2011R1     Release:

Category:

N/A     Board:

N/A

Processor:

ALL     Silicon Revision:

Is this bug repeatable?:

Yes     Resolution:

Fixed

Uboot version or rev.:

    Toolchain version or rev.:

5013

App binary format:

N/A     

Summary: spi flash m25p80 can't get detected now

Details:

spi flash m25p80 can't get detected now on both bf548 ezkit and bf518 ezkit from Jun 1.

bfin> bootm

## Booting kernel from Legacy Image at 02000000 ...

   Image Name:   bf548-0.2-2.6.39-ADI-2011R1-pre-

   Created:      2011-06-03   3:43:24 UTC

   Image Type:   Blackfin Linux Kernel Image (gzip compressed)

   Data Size:    2834914 Bytes = 2.7 MiB

   Load Address: 00001000

   Entry Point:  0024bd78

   Verifying Checksum ... OK

   Uncompressing Kernel Image ... OK

Starting Kernel at = 0024bd78

Linux version 2.6.39-ADI-2011R1-pre-svn9919 (test@uclinux61-bf548-std) (gcc version 4.3.5 (ADI-trunk/svn-5013) ) #533 Fri Jun 3 11:43:18 CST 2011

register early platform devices

bootconsole [early_shadow0] enabled

bootconsole [early_BFuart1] enabled

early printk enabled on early_BFuart1

Board Memory: 64MB

Kernel Managed Memory: 64MB

Memory map:

  fixedcode = 0x00000400-0x00000490

  text      = 0x00001000-0x0018d068

  rodata    = 0x0018d068-0x00214084

  bss       = 0x00215000-0x00227878

  data      = 0x00227878-0x00242000

    stack   = 0x00240000-0x00242000

  init      = 0x00242000-0x00528000

  available = 0x00528000-0x03e00000

  DMA Zone  = 0x03e00000-0x04000000

Hardware Trace active and enabled

Boot Mode: 1

Reset caused by Software reset

Blackfin support (C) 2004-2010 Analog Devices, Inc.

Compiled for ADSP-BF548 Rev 0.2

Blackfin Linux support by http://blackfin.uclinux.org/

Processor Speed: 525 MHz core clock and 131 MHz System Clock

NOMPU: setting up cplb tables

Instruction Cache Enabled for CPU0

  External memory: cacheable in instruction cache

  L2 SRAM        : uncacheable in instruction cache

Data Cache Enabled for CPU0

  External memory: cacheable (write-through) in data cache

  L2 SRAM        : uncacheable in data cache

Built 1 zonelists in Zone order, mobility grouping off.  Total pages: 15748

Kernel command line: root=/dev/mtdblock0 rw ip=10.100.4.50 earlyprintk=serial,uart1,57600 console=ttyBF1,57600 ip=10.100.4.50:10.100.4.174:10.100.4.174:255.255.255.0:bf548-ezkit:eth0:off

PID hash table entries: 256 (order: -2, 1024 bytes)

Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)

Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)

Memory available: 57600k/65536k RAM, (2968k init code, 1584k kernel code, 724k data, 2048k dma, 612k reserved)

NR_IRQS:295

Configuring Blackfin Priority Driven Interrupts

console [ttyBF1] enabled, bootconsole disabled

console [ttyBF1] enabled, bootconsole disabled

Calibrating delay loop... 1044.48 BogoMIPS (lpj=2088960)

pid_max: default: 32768 minimum: 301

Mount-cache hash table entries: 512

Blackfin Scratchpad data SRAM: 4 KB

Blackfin L1 Data A SRAM: 16 KB (16 KB free)

Blackfin L1 Data B SRAM: 16 KB (16 KB free)

Blackfin L1 Instruction SRAM: 48 KB (41 KB free)

Blackfin L2 SRAM: 128 KB (128 KB free)

NET: Registered protocol family 16

Blackfin DMA Controller

ezkit_init(): registering device resources

bio: create slab <bio-0> at 0

SCSI subsystem initialized

bfin-spi bfin-spi.0: Blackfin on-chip SPI Controller Driver, Version 1.0, regs_base@ffc00500, dma channel@4

bfin-spi bfin-spi.1: Blackfin on-chip SPI Controller Driver, Version 1.0, regs_base@ffc02300, dma channel@5

i2c-bfin-twi i2c-bfin-twi.0: Blackfin BF5xx on-chip I2C TWI Contoller, regs_base@ffc00700

i2c-bfin-twi i2c-bfin-twi.1: Blackfin BF5xx on-chip I2C TWI Contoller, regs_base@ffc02200

NET: Registered protocol family 2

IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

TCP established hash table entries: 2048 (order: 2, 16384 bytes)

TCP bind hash table entries: 2048 (order: 1, 8192 bytes)

TCP: Hash tables configured (established 2048 bind 2048)

TCP reno registered

UDP hash table entries: 256 (order: 0, 4096 bytes)

UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)

NET: Registered protocol family 1

debug-mmrs: setting up Blackfin MMR debugfs

JFFS2 version 2.2. (NAND) Â&#x00a9; 2001-2006 Red Hat, Inc.

msgmni has been set to 112

io scheduler noop registered (default)

bfin-uart: Blackfin serial driver

bfin-uart.1: ttyBF1 at MMIO 0xffc02000 (irq = 48) is a BFIN-UART

bfin-otp: initialized

brd: module loaded

register bfin atapi driver

scsi0 : pata-bf54x

ata1: PATA max UDMA/66 irq 68

physmap platform flash device: 02000000 at 20000000

physmap-flash.0: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000089 Chip ID 0x00881e

Intel/Sharp Extended Query Table at 0x010A

Intel/Sharp Extended Query Table at 0x010A

Intel/Sharp Extended Query Table at 0x010A

Intel/Sharp Extended Query Table at 0x010A

Intel/Sharp Extended Query Table at 0x010A

Using buffer write method

Using auto-unlock on power-up/resume

cfi_cmdset_0001: Erase suspend on write enabled

RedBoot partition parsing not available

Using physmap partition information

Creating 5 MTD partitions on "physmap-flash.0":

0x000000000000-0x000000080000 : "bootloader(nor)"

0x000000080000-0x000000480000 : "linux kernel(nor)"

0x000000480000-0x000000fe0000 : "file system(nor)"

0x000000fe0000-0x000000ff8000 : "config(nor)"

0x000000ff8000-0x000001000000 : "u-boot env(nor)"

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word

m25p80: probe of spi0.1 failed with error -22

BF5xx on-chip NAND FLash Controller Driver, Version 1.2 (c) 2007 Analog Devices, Inc.

bf5xx-nand bf5xx-nand.0: data_width=8, wr_dly=3, rd_dly=3

NAND device: Manufacturer ID: 0x20, Chip ID: 0xda (ST Micro NAND 256MiB 3,3V 8-bit)

Creating 3 MTD partitions on "NAND 256MiB 3,3V 8-bit":

0x000000000000-0x000000080000 : "bootloader(nand)"

0x000000080000-0x000000480000 : "linux kernel(nand)"

0x000000480000-0x000010000000 : "file system(nand)"

smsc911x: Driver version 2008-10-21.

smsc911x smsc911x.0: eth0: Features changed: 0x00004800 -> 0x00004000

smsc911x-mdio: probed

eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, irq=-1)

net eth0: MAC Address: 00:e0:22:fe:bf:4e

i2c /dev entries driver

dma_alloc_init: dma_page @ 0x02639000 - 512 pages at 0x03e00000

TCP cubic registered

NET: Registered protocol family 17

mmc0: host does not support reading read-only switch. assuming write-enable.

mmc0: new SD card at address e624

ata1.00: ATA-6: TOSHIBA MK4032GAX, AD101A, max UDMA/100

ata1.00: 78140160 sectors, multi 16: LBA48

ata1.00: configured for UDMA/66

blk_queue_max_segments: set to minimum 1

scsi 0:0:0:0: Direct-Access     ATA      TOSHIBA MK4032GA AD10 PQ: 0 ANSI: 5

sd 0:0:0:0: [sda] 78140160 512-byte logical blocks: (40.0 GB/37.2 GiB)

sd 0:0:0:0: [sda] Write Protect is off

sd 0:0:0:0: [sda] Write cache: enabled, read cache: enabled, doesn't support DPO or FUA

sda: detected capacity change from 0 to 40007761920

sda: sda1 sda2

sd 0:0:0:0: [sda] Attached SCSI disk

net eth0: SMSC911x/921x identified at 0x24000000, IRQ: 175

IP-Config: Complete:

     device=eth0, addr=10.100.4.50, mask=255.255.255.0, gw=10.100.4.174,

     host=bf548-ezkit, domain=, nis-domain=(none),

     bootserver=10.100.4.174, rootserver=10.100.4.174, rootpath=

Freeing unused kernel memory: 2968k freed

                           _____________________________________

        a8888b.           / Welcome to the uClinux distribution \

       d888888b.         /       _     _                         \

       8P"YP"Y88        /       | |   |_|            __  __ (TM)  |

       8|o||o|88  _____/        | |    _ ____  _   _ \ \/ /       |

       8'    .88       \        | |   | |  _ \| | | | \  /        |

...

empty_blocks 0, bad_blocks 0, c->nr_blocks 32^M

mount: mounting /dev/mtdblock6 on /mnt failed: I

Last passed time: 2011_Jun_01_05_23, ucdist ver: 10185, kernel ver: 9909

Case 2 ...FAIL

Follow-ups

--- Mike Frysinger                                           2011-06-10 10:24:34

are you changing the board resources at all ?

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word

m25p80: probe of spi0.1 failed with error -22

--- Mingquan Pan                                             2011-06-14 23:24:40

I didn't change anything on the board as this board is for regression test in

the lab. The issue should due to source code change.

--- Mingquan Pan                                             2011-06-15 01:36:55

The spi-net test running on bf537-stamp regression board also fails to be

detected.

log:

brd: module loaded^M

bfin_mii_bus: probed^M

bfin_mac: attached PHY driver [SMSC LAN83C185] (mii_bus:phy_addr=0:01, irq=-1,

mdc_clk=2500000Hz(mdc_div=24)@sclk=125MHz)^M

bfin_mac bfin_mac.0: eth0: Blackfin on-chip Ethernet MAC driver, Version 1.1^M

enc28j60 spi0.18: enc28j60 Ethernet driver 1.01 loaded^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

bfin-spi bfin-spi.0: transfer: unsupported bits_per_word^M

enc28j60 spi0.18: enc28j60 chip not found^M

enc28j60: probe of spi0.18 failed with error -5^M

rtc-bfin rtc-bfin: rtc core: registered rtc-bfin as rtc0^M

bfin-wdt: initialized: timeout=20 sec (nowayout=0)^M

TCP cubic registered^M

NET: Registered protocol family 17^M

..

Last passed time: 2011_May_31_13_18, ucdist ver: 10183, kernel ver: 9909

--- Bob Liu                                                  2011-06-19 23:16:14

fixed by commit [Linux-kernel-commits] spi/bfin_spi: fix handling of default

bits per word setting                     

--- Mingquan Pan                                             2011-06-21 23:10:52

Yes, it is fixed and spi flash can get detected now.

...

Using auto-unlock on power-up/resume

cfi_cmdset_0001: Erase suspend on write enabled

RedBoot partition parsing not available

Using physmap partition information

Creating 5 MTD partitions on "physmap-flash.0":

0x000000000000-0x000000080000 : "bootloader(nor)"

0x000000080000-0x000000480000 : "linux kernel(nor)"

0x000000480000-0x000000fe0000 : "file system(nor)"

0x000000fe0000-0x000000ff8000 : "config(nor)"

0x000000ff8000-0x000001000000 : "u-boot env(nor)"

m25p80 spi0.1: m25p16 (2048 Kbytes)

Creating 2 MTD partitions on "m25p80":

0x000000000000-0x000000080000 : "bootloader(spi)"

0x000000080000-0x000000200000 : "linux kernel(spi)"

BF5xx on-chip NAND FLash Controller Driver, Version 1.2 (c) 2007 Analog

Devices, Inc.

bf5xx-nand bf5xx-nand.0: data_width=8, wr_dly=3, rd_dly=3

NAND device: Manufacturer ID: 0x20, Chip ID: 0xda (ST Micro NAND 256MiB 3,3V

8-bit)

Creating 3 MTD partitions on "NAND 256MiB 3,3V 8-bit":

0x000000000000-0x000000080000 : "bootloader(nand)"

0x000000080000-0x000000480000 : "linux kernel(nand)"

0x000000480000-0x000010000000 : "file system(nand)"

smsc911x: Driver version 2008-10-21.

smsc911x-mdio: probed

eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, irq=-1)

net eth0: MAC Address: 00:e0:22:fe:bf:4e

i2c /dev entries driver

dma_alloc_init: dma_page @ 0x02ba4000 - 512 pages at 0x03e00000

TCP cubic registered

NET: Registered protocol family 17

mmc0: host does not support reading read-only switch. assuming write-enable.

mmc0: new SD card at address e624

ata1.00: ATA-6: TOSHIBA MK4032GAX, AD101A, max UDMA/100

ata1.00: 78140160 sectors, multi 16: LBA48

ata1.00: configured for UDMA/66

blk_queue_max_segments: set to minimum 1

scsi 0:0:0:0: Direct-Access     ATA      TOSHIBA MK4032GA AD10 PQ: 0 ANSI: 5

sd 0:0:0:0: [sda] 78140160 512-byte logical blocks: (40.0 GB/37.2 GiB)

sd 0:0:0:0: [sda] Write Protect is off

sd 0:0:0:0: [sda] Write cache: enabled, read cache: enabled, doesn't support

DPO or FUA

sda: sda1 sda2

sd 0:0:0:0: [sda] Attached SCSI disk

net eth0: SMSC911x/921x identified at 0x24000000, IRQ: 175

IP-Config: Complete:

     device=eth0, addr=10.100.4.50, mask=255.255.255.0, gw=10.100.4.174,

     host=bf548-ezkit, domain=, nis-domain=(none),

     bootserver=10.100.4.174, rootserver=10.100.4.174, rootpath=

Freeing unused kernel memory: 8244k freed

                           _____________________________________

        a8888b.           / Welcome to the uClinux distribution \

       d888888b.         /       _     _                         \

       8P"YP"Y88        /       | |   |_|            __  __ (TM)  |

       8|o||o|88  _____/        | |    _ ____  _   _ \ \/ /       |

       8'    .88       \        | |   | |  _ \| | | | \  /        |

       8`._.' Y8.       \       | |__ | | | | | |_| | /  \        |

      d/      `8b.       \      \____||_|_| |_|\____|/_/\_\       |

     dP   .    Y8b.       \   For embedded processors including   |

    d8:'  "  `::88b        \    the Analog Devices Blackfin      /

   d8"         'Y88b        \___________________________________/

  :8P    '      :888

   8a.   :     _a88P         For further information, check out:

._/"Yaa_:   .| 88P|            - http://blackfin.uclinux.org/

\    YP"    `| 8P  `.          - http://docs.blackfin.uclinux.org/

/     \.___.d|    .'           - http://www.uclinux.org/

`--..__)8888P`._.'  jgs/a:f    - https://www.analog.com/blackfin

Have a lot of fun...

BusyBox v1.18.4 (2011-06-20 15:36:30 CST) hush - the humble shell

root:/> ^[[58;9Rversion

kernel:    Linux release 2.6.39.1-ADI-2011R1-pre-svn9962, build #12 Wed Jun 22

10:59:12 CST 2011

toolchain: bfin-uclinux-gcc release gcc version 4.3.5 (ADI-trunk/svn-5013)

user-dist: release svn-10209, build #23 Wed Jun 22 10:58:31 CST 2011

root:/>

[6*******************************************************************

STEP 3: MTD test

ncat /proc/mtd

dev:    size   erasesize  name

mtd0: 00080000 00020000 "bootloader(nor)"

mtd1: 00400000 00020000 "linux kernel(nor)"

mtd2: 00b60000 00020000 "file system(nor)"

mtd3: 00018000 00008000 "config(nor)"

mtd4: 00008000 00008000 "u-boot env(nor)"

mtd5: 00080000 00010000 "bootloader(spi)"

mtd6: 00180000 00010000 "linux kernel(spi)"

mtd7: 00080000 00020000 "bootloader(nand)"

mtd8: 00400000 00020000 "linux kernel(nand)"

mtd9: 0fb80000 00020000 "file system(nand)"

...

So close.

    Files

    Changes

    Commits

    Dependencies

    Duplicates

    Associations

    Tags

File Name     File Type     File Size     Posted By

config.linux.spi_net    application/octet-stream    35613    Mingquan Pan

config.config.spi_net    application/octet-stream    51825    Mingquan Pan

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.