Article [#6052] arecord fails sometimes with adau1373(2010)

[#6052] arecord fails sometimes with adau1373

Submitted By: Vivi Li

Open Date

2010-06-01 05:29:38     Close Date

2010-11-16 22:04:51

Priority:

Medium     Assignee:

Cliff Cai

Status:

Closed     Fixed In Release:

N/A

Found In Release:

2010R1     Release:

Category:

N/A     Board:

STAMP

Processor:

BF537     Silicon Revision:

Is this bug repeatable?:

Yes     Resolution:

Fixed

Uboot version or rev.:

    Toolchain version or rev.:

gcc4.3-2010_Apr_07

App binary format:

N/A     

Summary: arecord fails sometimes with adau1373

Details:

arecord/aplay fails sometimes with adau1373.

--

root:/> arecord -t wav -c 1 -f S16_LE -r 44100 -d 5 100Hz_PC2BFIN.wav

Recording WAVE '100Hz_PC2BFIN.wav' : Signed 16 bit Little Endian, Rate 44100 Hz, Mono

arecord: pcm_read:1349: read error: Input/output error

root:/>

--

--

root:/> arecord -t wav -c 2 -f U8 -r 48000 -d 5 wav

Recording WAVE 'wav' : Unsigned 8 bit, Rate 48000 Hz, Stereo

root:/> aplay wav

Playing WAVE 'wav' : Unsigned 8 bit, Rate 48000 Hz, Stereo

^CAborted by signal Interrupt...

root:/>

root:/> arecord -t wav -c 2 -f S16_LE -r 22000 -d 5 wav

Recording WAVE 'wav' : Signed 16 bit Little Endian, Rate 22000 Hz, Stereo

root:/> aplay wav

Playing WAVE 'wav' : Signed 16 bit Little Endian, Rate 22000 Hz, Stereo

^CAborted by signal Interrupt...

root:/>

--

Follow-ups

--- Cliff Cai                                                2010-06-03 04:45:59

fixed

--- Vivi Li                                                  2010-11-16 22:04:51

OK, close it.

    Files

    Changes

    Commits

    Dependencies

    Duplicates

    Associations

    Tags

File Name     File Type     File Size     Posted By

config.linux.audio_adau1373    application/octet-stream    37509    Vivi Li

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.