How much current is generated by MAX22516 internal linear regulators at 5V and 3.3V supply?
MAX22516
Recommended for New Designs
The MAX22516 IO-Link data link controller integrates a
24V C/Q transceiver, an auxiliary digital input and
output, an integrated DC-DC, 5V and 3.3V linear...
MAX22516 on Analog.com
This request looks to be a duplicate. I will reply to the request here: MAX22516 internal linear regulator current - Q&A - Motor Control Hardware Platforms - EngineerZone (analog.com)