Post Go back to editing

What static code analysis tool can be integrated with Crosscore for misra c compliance

Category: Software
Product Number: Crosscore
Software Version: crosscore2.11.1

What static code analysis tool can be integrated with Crosscore for misra c compliance



What static code analysis tool can be integrated with Crosscore for misra c compliance
[edited by: AlonF at 11:32 AM (GMT -4) on 28 Aug 2024]

Thread Notes

  • Hi ,

    Unfortunately, we do not support any plug-in modules with CCES for static analysis.

    There is a Third Party product called TESSY - from one of our partners, Razorcat - that supports CrossCore Embedded Studio for Unit Testing.

    More information is available at the links below and we would recommend contacting our third party developers, for more details.
    www.razorcat.com/.../tessy.html
    www.razorcat.com/.../tessy-4-1.html

    CCES comes with features to analyze your application, such as Linear, Statistical, and Instrumented Profiling as well as the ability to generate a Code Coverage Report using the output from Profile-Guided Optimization, for example.

    For more information, please see the section entitled “Analyzing Your Application” and “Generating Code Analysis Reports”.

    CrossCore® Embedded Studio <version> > SHARC® Development Tools Documentation > C/C++ Compiler Manual for SHARC® Processors > Optimal Performance from C/C++ Source Code > Analyzing Your Application

    CrossCore® Embedded Studio <version> > Integrated Development Environment > Debugging Executable Files > Generating Code Analysis Reports.

    You can also refer the below link which might be helpful to you.
    ez.analog.com/.../eclipse-plug-in-modules-for-cces

    Regards,
    Nishanthi.V