The latest release of the CrossCore Embedded Studio tools - 2.0.0 - is available now, and can be downloaded from the CrossCore Embedded Studio product page.
This release introduces support for the ADSP-SC58x and ADSP-2158x processor families with features including:
- Advanced, optimizing code generation tools for SHARC+
- Robust, industry standard code generation tools for ARM Cortex-A5 using Linaro GCC
- Fast functional and cycle accurate SHARC+ core simulators
- Fast functional ARM core simulation using QEMU
- System Services & Device Drivers libraries on both ARM and SHARC+
- Support for the ADSP-SC584 and ADSP-SC589 EZ-Kits
- Full heterogeneous debug support for ARM and SHARC+ with the ICE-1000 and ICE-2000 emulators
- Pipeline viewer
- Linear and statistical profiling
For more information please refer to the release notes, which are available on the CrossCore Embedded Studio product page. For questions and technical discussions regarding CCES 2.0.0 please visit the CrossCore Embedded Studio and Add-ins forum on the EngineerZone.
Note: An active CrossCore Embedded Studio Subscription is required to use the latest tools. For more information on License Subscription and Expiration, see the FAQ on the EngineerZone, and the CrossCore Embedded Studio Licensing Guide.