I'd like to try out SigmaStudio. Where can I get a copy?
AD1940
Production
The AD1940 / AD1941 are a complete 28-bit, single-chip, multi-channel audio SigmaDSP™ for equalization, multiband dynamic processing, delay compensation...
Datasheet
AD1940 on Analog.com
ADAU1702
Production
The ADAU1702 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing...
Datasheet
ADAU1702 on Analog.com
ADAU1401
Not Recommended for New Designs
The ADAU1401 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing...
Datasheet
ADAU1401 on Analog.com
AD1941
Obsolete
The AD1940/AD1941 are a complete 28-bit, single-chip, multi-channel audio SigmaDSP™ for equalization, multiband dynamic processing, delay compensation...
Datasheet
AD1941 on Analog.com
ADAU1446
Production
The ADAU1442 / ADAU1445 / ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP® core...
Datasheet
ADAU1446 on Analog.com
ADAU1442
Production
The ADAU1442 / ADAU1445 / ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP® core...
Datasheet
ADAU1442 on Analog.com
ADAU1445
Production
The ADAU1442 / ADAU1445 / ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP® core...
Datasheet
ADAU1445 on Analog.com
ADAU1761
Production
The ADAU1761 is a low power, stereo audio codec with integrated digital audio processing that supports stereo 48 kHz record and playback at 14 mW from...
Datasheet
ADAU1761 on Analog.com
ADAU1701
Production
The ADAU1701 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing...
Datasheet
ADAU1701 on Analog.com
I'd like to try out SigmaStudio. Where can I get a copy?
You can get the latest version of SigmaStudio from the Analog Devices website at www.analog.com/sigmastudiodownload. This is the programming tool for all of the SigmaDSP audio processors. Please email sigmadsp@analog.com to get the download key. The latest version will always be available at that link.