Which SigmaDSP parts support selfbooting from an EEPROM?
ADAU1702
Production
The ADAU1702 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing...
Datasheet
ADAU1702 on Analog.com
ADAU1401
Not Recommended for New Designs
The ADAU1401 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing...
Datasheet
ADAU1401 on Analog.com
ADAU1446
Production
The ADAU1442 / ADAU1445 / ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP® core...
Datasheet
ADAU1446 on Analog.com
ADAU1442
Production
The ADAU1442 / ADAU1445 / ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP® core...
Datasheet
ADAU1442 on Analog.com
ADAU1445
Production
The ADAU1442 / ADAU1445 / ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP® core...
Datasheet
ADAU1445 on Analog.com
ADAU1701
Production
The ADAU1701 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing...
Datasheet
ADAU1701 on Analog.com
Which SigmaDSP parts support selfbooting from an EEPROM?
Hi, Recent DSPs(ADAU145x, 146x) are not listed, but supprt as well?
Selection Table for SigmaDSP Audio Processors | Parametric Search | Analog Devices
Hi, Recent DSPs(ADAU145x, 146x) are not listed, but supprt as well?
Selection Table for SigmaDSP Audio Processors | Parametric Search | Analog Devices