ADAU1701
Production
The ADAU1701 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing...
Datasheet
ADAU1701 on Analog.com
ADAU1445
Production
The ADAU1442 / ADAU1445 / ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP®...
Datasheet
ADAU1445 on Analog.com
I need to connect the DSP to a raspberry PI and the PI can only do I2S (in and out) at 48k and no TDM
There are also 2 TI TLV320ADC6140 ADC's both capable of I2S and TDM
And we run out of instructions on the 1701 so we need also more instructions (about double of the 1701)
is the ADAU1445 a solution ?
Benno