I'm aware of the Notch_2 functionality to enable or disable a 1.2*50=60Hz notch filter. But can the primary i.e 50Hz filter itself be disabled?
Thanks a lot for your help!
ADUCM360
Recommended for New Designs
The ADuCM360 is a fully integrated, 3.9 kSPS, 24-bit data acquisition system that incorporates dual high performance, multichannel sigma-delta (Σ-Δ)...
Datasheet
ADUCM360 on Analog.com
I'm aware of the Notch_2 functionality to enable or disable a 1.2*50=60Hz notch filter. But can the primary i.e 50Hz filter itself be disabled?
Thanks a lot for your help!
If the ADC update rate is 50Hz, then the 50Hz rejection is built in. It means the rejection frequency is related with the update rate. you can use the tool ADUCM360 digital filter response model, available in ADucM360 product homepage, to see the ADC rejection ability.
If the ADC update rate is 50Hz, then the 50Hz rejection is built in. It means the rejection frequency is related with the update rate. you can use the tool ADUCM360 digital filter response model, available in ADucM360 product homepage, to see the ADC rejection ability.