ADSP-SC835
Recommended for New Designs
The ADSP-2183x/ADSP-SC83x digital signal processors (DSPs)
are members of the SHARC®-FX family of products. The
SHARC-FX core uses a single-instruction...
Datasheet
ADSP-SC835 on Analog.com
We are planning to short list processor (ADSP-SC835) for one of the R&D project.
For this, we need the following details:
a) Part / series roadmap and part launch date
b) Estimated usage in different industry
c) Longevity or life cycle of this part
d) Parallel bus support peripheral availability in this chip to communicate with external device (eg: 16Bit data and 20bit address lines)
e) Future development roadmap for this series.
NandiniC - Moved from Precision Microcontrollers to ADSP-SC83x. Post date updated from Monday, June 15, 2026 6:43 AM UTC to Wednesday, July 8, 2026 2:06 PM UTC to reflect the move.
Hi,
Please find our response provided below:
a>> The SHARC-FX family comprises the ADSP-SC83x/2183x (“Eagle-HP”) processor series, which was introduced in 2025.
b,c,e>> All of the ADSP-SC83x/2183x models listed in the data sheet. Please find the below link
www.analog.com/.../adsp-2183x-adsp-sc83x.pdf
The ADSP-SC835 is Recommended for new designs, it is considered an active product. please refer the below link.
www.analog.com/.../adsp-sc835.html
Please refer below link for more details about product life cycle:
www.analog.com/.../product-life-cycle-information.html
d>>Please refer the "Table2: Processor Features" [Page No: 4/124] in the datasheet, it provides a detailed description of the processor peripherals.
Also, please refer the below link HRM for more details:
www.analog.com/.../adsp-2183x-adsp-sc83x-hrm.pdf
Regards,
Nandini C