Stop guessing, start certifying. Learn how to use IC safety application notes to streamline your FMEDA and meet IEC 61508 and ISO 13849 standards with...
1. Quote of the month: " Friendship is like money - easier made than kept " - Samuel Butler 2. New quiz AQQ300 about a divisibility by 6 puzzle ...
Important: Read the blog first . The quiz questions are all based on the content of the blog: Taming the AI Power Storm: Part 2 of 3 Test your...
In high-performance RF systems, clocking architecture is a foundational element that directly governs signal integrity, synchronization, and overall system...
This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...
This article shifts focus from managing the quantitative metrics of functional safety toward mastering the qualitative yet equally critical challenge:...
Yes, unlike IIR accelerator on ADSP-214xx, IIR accelerator on ADSP-SC58x/ADSP-2158x supports DMA to/from both on-chip and off-chip memories (L1/L2/L3).