Article Is VFP and Neon available in ADSP-SC58x?

The Cortex-A5 processor on the ADSP-SC58x processor includes the ARM floating-point architecture (VFPv4-D16) which provides hardware support for floating-point operations in half-, single- and double-precision floating-point arithmetic. It is fully IEEE 754 compliant with full software library support.

The ARMRegistered NEONTm general-purpose SIMD engine is also part of the core and it can be used for lighter weight math and signal processing computations.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.