DS2401
Recommended for New Designs
The DS2401 enhanced Silicon Serial Number is a low-cost, electronic registration number that provides an absolutely unique identity which can be determined...
Datasheet
DS2401 on Analog.com
Looking for clarification on the package thermal resistance for DS2401. I am specifically interested in the max junction temperature and junction-to-case resistance.
The datasheet only provided ambient ratings for the part in the absolute maximum ratings section.
Operating Temperature Range: -40°C to +85°C
Storage Temperature Range: -55°C to +125°C
The package I need information on is part number DS2401P+.
Package Type: 6 TSOC
Outline 21-0382
If any of information is not available, similar information would be helpful (such as the junction-to-ambient, similar part numbers, etc.).
Thank you for your inquiry. My apologies that your question has gone unanswered.
For support regarding this product, please visit one of the technical support pages on our website below for assistance.
EN - https://www.analog.com/en/support/technical-support.html#
CN - https://support.analog.com/zh-CN/technical-support/
JP - https://support.analog.com/ja-JP/technical-support/