Post Go back to editing

R-theta-JA (Junction to ambient thermal resistance) for ADSP-21565BSWZ8

Category: Datasheet/Specs
Product Number: ADSP-21565BSWZ8

Hi Greetings!!

We are using 'ADSP-21565BSWZ8' part in our upcoming design.

We would like to perform thermal analysis and simulation.

Could you please provide 'R-theta-JA (Junction to ambient thermal resistance)' for ADSP-21565BSWZ8 part?

Thank you in advance,

Mihir

Parents Reply Children
  • Hi Kimmo,

    As we already mentioned, the use of JEDEC qJA, qJC, or YJT thermal parameters for application system thermal estimates is not recommended as indicated in the JEDEC51 specifications.

    Can you please refer the application note(EE-449) which talks about "ADSP-21593/21594/ADSP-SC592/SC594 Processor Thermal Guidelines" from the given below.
    https://www.analog.com/media/en/technical-documentation/application-notes/ee449v01.pdf

    As mentioned in the processor data sheet, the application system thermal simulation is required for accurate temperature analysis. The thermal simulation must account for all specific 3D system design features, including, but not limited to other heat sources, use of heat sinks, use of thermal interface materials, and the system enclosure details. Thermal models of the package are available from Analog Devices product web page (under the Tools and Simulations tab). The thermal models are compatible with all major thermal simulation tools.

    Regards,
    Nandini C