Post Go back to editing

R-theta-JA (Junction to ambient thermal resistance) for ADSP-21565BSWZ8

Category: Datasheet/Specs
Product Number: ADSP-21565BSWZ8

Hi Greetings!!

We are using 'ADSP-21565BSWZ8' part in our upcoming design.

We would like to perform thermal analysis and simulation.

Could you please provide 'R-theta-JA (Junction to ambient thermal resistance)' for ADSP-21565BSWZ8 part?

Thank you in advance,

Mihir

Parents Reply
  • Hi Mihir,

    As mentioned in the datasheet under "ENVIRONMENTAL CONDITIONS", The ADSP-2156x processors are rated for performance over the temperature range specified in Operating Conditions. Application system thermal simulation is required for accurate temperature analysis. The thermal simulation must account for all specific 3D system design features, including, but not limited to other heat sources, use of heat sinks, use of thermal interface materials, and the system enclosure details. Thermal models of the package are available from Analog Devices under the Tools and Simulations tab of the product web page. The thermal model(s) are compatible with all major thermal simulation tools.

    The thermal models are available in the web page under "Tools & Simulations", you have to import in to thermal software. The link for the ADSP-21565 "webpage" and "thermal models" is given below.
    Webpage : www.analog.com/.../adsp-21565.html
    Thermal models : www.analog.com/.../ctm-adsp-21562-21563-21565.pdml

    Regards,
    Divya.P

Children
No Data