Post Go back to editing

BF-592 400 MHz pricing

Thread Summary

The user inquired about the availability and pricing of the 400 MHz version of the ADSP-BF592 processor, noting that only the 200 MHz version (ADSP-BF592KCPZ-2) was listed. The support engineer confirmed that the 400 MHz version is available through the 'Sample & Buy' option on the product page and advised contacting ADI sales or distributors for detailed pricing and availability.
AI Generated Content
Category: Hardware
Product Number: ADSP-BF592

there is ADSP-BF-592 in the list, with clock input max. 400 MHz specification. However, the actual pricing is for the ADSP-BF592KCPZ-2 ($2.56), which is the 200MHz version of the processor. Is the 400 MHz version available? What is the price? Why is it missing from your table, while it is on stock by distributors, e.g. Mouser?

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.