Post Go back to editing

Required Video CPU to ADV7842

Hi,

I am looking for Video CPU to interface ADV7842 36-bit RGB/YcrCb lines.

CPU must have also 10/100 Base ethernet MAC.

Application for this product is to take video input on VGA, convert analog video into digital RGB/YCrCb and transfer video over-IP (ethernet)

Please find block diagram for product. Please suggest matching CPU and EVM reference.

 

Thanks,

Ronak

  • Hi,

    Blackfin® 16-/32-bit embedded processors offer software flexibility and scalability for convergent applications: multiformat audio, video, voice and image processing, multimode baseband and packet processing, control processing, and real-time security.

    The ADSP-BF60x and ADSP-BF70x are the new processors in Blackfin family. The ADSP-BF60x processors are the Dual-Core processor up to 1GHz with Hardware Support for HD Video Analytics. The ADSP-BF70x processors are the latest Low Power 400MHz Blackfin+ embedded processor with 1MByte L2 SRAM & DDR2/LPDDR Interface.

    You can get more information about Blackfin processors in the below link and use the parametric search link to choose the processors..
    www.analog.com/.../blackfin.html

    We have Processors Software and Tools page provides a convenient look-up table to indicate to users what evaluation platforms, extender cards, emulators, software development tools, and middleware are available for the specific processors you have chosen to evaluate for your designs.
    www.analog.com/.../blackfin-processors-software-and-tools.html

    If you can provide more information on other requirements from the external interfaces, the speed grade, memory requirements, package, which you are looking for, then we can help you narrow down to select the right derivative in processor family.

    We have evaluation kits available for different processors which will provide a platform for customer to evaluate our DSPs. When you navigate through our product specific page you would find its evaluation platform with associate

    Regards,
    Anand Selvaraj.