Different Wake-up Sources on BF70x

Following are the Wake-up sources from Hibernate mode:

  • PB07: Geneal purpose wakeup source
  • PB08: Geneal purpose wakeup source
  • PB12 : Geneal purpose wakeup source
  • PC02: Geneal purpose wakeup source
  • PA12: Geneal purpose wakeup source
  • RTC : Only Alarm and Day Alarm events can be used for wakeup  through RTC
  • USB wakeup : USB PHY should be configured to enable wakeup form USB. Set the USB_PHY_CTL.HIBER bit. Setting this bit activates the non-idle activity detection logic in the USB-PHY

Except USB, all other wake-up are applicable for Deep-sleep mode as well.