FAQ: [#7186] icc test crash in bf561-ezkit in trunk(2012)

Document created by Aaronwu Employee on Sep 12, 2013
Version 1Show Document
  • View in full screen mode

[#7186] icc test crash in bf561-ezkit in trunk

Submitted By: Vivi Li

Open Date

2012-07-05 23:31:41     Close Date

2012-08-15 05:09:12

Priority:

Medium     Assignee:

steven miao

Status:

Closed     Fixed In Release:

N/A

Found In Release:

N/A     Release:

Category:

N/A     Board:

EZKIT Lite

Processor:

BF561     Silicon Revision:

Is this bug repeatable?:

Yes     Resolution:

Fixed

Uboot version or rev.:

    Toolchain version or rev.:

gcc4.3-2012_Feb_15

App binary format:

N/A     

Summary: icc test crash in bf561-ezkit in trunk

Details:

 

icc test crash in bf561-ezkit in latest trunk.

 

--

Linux version 3.3.0-ADI-2012R1-pre-00774-gd296eab (test@linux66-561-jtag-capture) (gcc version 4.3.5 (ADI-trunk/svn-5764) ) #126 Fri Jul 6 07:45:20 CST 2012

register early platform devices

bootconsole [early_shadow0] enabled

bootconsole [early_BFuart0] enabled

early printk enabled on early_BFuart0

Board Memory: 64MB

Kernel Managed Memory: 60MB

Memory map:

  fixedcode = 0x00000400-0x00000490

  text      = 0x00001000-0x00125298

  rodata    = 0x00125298-0x0017fd7c

  bss       = 0x00180000-0x0018fd3c

  data      = 0x0018fd3c-0x001a2000

    stack   = 0x001a0000-0x001a2000

  init      = 0x001a2000-0x00823000

  available = 0x00823000-0x03b00000

  DMA Zone  = 0x03b00000-0x03c00000

Hardware Trace active and enabled

Boot Mode: 0

Reset caused by Software reset

Blackfin support (C) 2004-2010 Analog Devices, Inc.

Compiled for ADSP-BF561 Rev 0.5

Blackfin Linux support by http://blackfin.uclinux.org/

Processor Speed: 600 MHz core clock and 100 MHz System Clock

NOMPU: setting up cplb tables

Instruction Cache Enabled for CPU0

  External memory: cacheable in instruction cache

  L2 SRAM        : uncacheable in instruction cache

Data Cache Enabled for CPU0

  External memory: cacheable (write-through) in data cache

  L2 SRAM        : uncacheable in data cache

Built 1 zonelists in Zone order, mobility grouping off.  Total pages: 14986

Kernel command line: root=/dev/mtdblock0 rw ip=10.100.4.50 mem=60M max_mem=64M earlyprintk=serial,uart0,57600 console=ttyBF0,57600 ip=10.100.4.50:10.100.4.174:10.100.4.174:255.255.255.0:bf561-ezkit:eth0:off

PID hash table entries: 256 (order: -2, 1024 bytes)

Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)

Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)

Memory available: 51476k/61440k RAM, (6660k init code, 1168k kernel code, 500k data, 1024k dma, 612k reserved)

NR_IRQS:153

Configuring Blackfin Priority Driven Interrupts

start_kernel(): bug: interrupts were enabled early^M<8a>console [ttyBF0] enabled, bootconsole disabled

console [ttyBF0] enabled, bootconsole disabled

Calibrating delay loop... 1191.93 BogoMIPS (lpj=2383872)

pid_max: default: 32768 minimum: 301

Mount-cache hash table entries: 512

Blackfin Scratchpad data SRAM: 4 KB

Blackfin L1 Data A SRAM: 16 KB (16 KB free)

Blackfin L1 Data B SRAM: 16 KB (16 KB free)

Blackfin L1 Instruction SRAM: 16 KB (3 KB free)

Blackfin L2 SRAM: 128 KB (128 KB free)

NET: Registered protocol family 16

gpiochip_add: registered GPIOs 0 to 47 on device: BFIN-GPIO

Blackfin DMA Controller

ezkit_init(): registering device resources

bio: create slab <bio-0> at 0

bfin-spi bfin-spi.0: Blackfin on-chip SPI Controller Driver, Version 1.0, regs@ffc00500, dma channel@16

Switching to clocksource bfin_cs_cycles

NET: Registered protocol family 2

IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

TCP established hash table entries: 2048 (order: 2, 16384 bytes)

TCP bind hash table entries: 2048 (order: 1, 8192 bytes)

TCP: Hash tables configured (established 2048 bind 2048)

TCP reno registered

UDP hash table entries: 256 (order: 0, 4096 bytes)

UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)

NET: Registered protocol family 1

debug-mmrs: setting up Blackfin MMR debugfs

msgmni has been set to 100

io scheduler noop registered (default)

bfin-uart: Blackfin serial driver

bfin-uart.0: ttyBF0 at MMIO 0xffc00400 (irq = 35) is a BFIN-UART

brd: module loaded

physmap platform flash device: 00800000 at 20000000

physmap-flash.0: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000020 Chip ID 0x0022ed

Amd/Fujitsu Extended Query Table at 0x0040

  Amd/Fujitsu Extended Query version 1.3.

physmap-flash.0: Swapping erase regions for top-boot CFI table.

number of CFI chips: 1

Creating 5 MTD partitions on "physmap-flash.0":

0x000000000000-0x000000040000 : "bootloader(nor)"

0x000000040000-0x000000200000 : "linux kernel(nor)"

0x000000200000-0x0000007f0000 : "file system(nor)"

0x0000007f0000-0x0000007fe000 : "config(nor)"

0x0000007fe000-0x000000800000 : "u-boot env(nor)"

smc91x.c: v1.1, sep 22 2004 by Nicolas Pitre <nico@fluxnic.net>

eth0: SMC91C11xFD (rev 1) at 2c010300 IRQ 82 [nowait]

eth0: Ethernet addr: 00:e0:22:fe:b1:3c

bfin-wdt: initialized: timeout=20 sec (nowayout=0)

icc icc.0: initialized

TCP cubic registered

NET: Registered protocol family 17

smc91x smc91x.0: eth0: link down

smc91x smc91x.0: eth0: link up, 100Mbps, full-duplex, lpa 0x41E1

IP-Config: Complete:

     device=eth0, addr=10.100.4.50, mask=255.255.255.0, gw=10.100.4.174,

     host=bf561-ezkit, domain=, nis-domain=(none),

     bootserver=10.100.4.174, rootserver=10.100.4.174, rootpath=

dma_alloc_init: dma_page @ 0x0289a000 - 256 pages at 0x03b00000ýFreeing unused kernel memory: 6660k freed

                           _____________________________________

        a8888b.           / Welcome to the uClinux distribution \

       d888888b.         /       _     _                         \

       8P"YP"Y88        /       | |   |_|            __  __ (TM)  |

       8|o||o|88  _____/        | |    _ ____  _   _ \ \/ /       |

       8'    .88       \        | |   | |  _ \| | | | \  /        |

       8`._.' Y8.       \       | |__ | | | | | |_| | /  \        |

      d/      `8b.       \      \____||_|_| |_|\____|/_/\_\       |

     dP   .    Y8b.       \   For embedded processors including   |

    d8:'  "  `::88b        \    the Analog Devices Blackfin      /

   d8"         'Y88b        \___________________________________/

  :8P    '      :888

   8a.   :     _a88P         For further information, check out:

._/"Yaa_:   .| 88P|            - http://blackfin.uclinux.org/

\    YP"    `| 8P  `.          - http://docs.blackfin.uclinux.org/

/     \.___.d|    .'           - http://www.uclinux.org/

`--..__)8888P`._.'  jgs/a:f    - http://www.analog.com/blackfin

 

Have a lot of fun...

 

 

BusyBox v1.18.4 (2012-07-05 19:40:07 CST) hush - the humble shell

 

root:/> version

kernel:    Linux release 3.3.0-ADI-2012R1-pre-00774-gd296eab, build #126 Fri Jul 6 07:45:20 CST 2012

toolchain: bfin-uclinux-gcc release gcc version 4.3.5 (ADI-trunk/svn-5764)

user-dist: release svn-10729, build #1443 Fri Jul 6 07:44:06 CST 2012

root:/> successful boot attempt

************** STEP 3: Starting test

 

cd /bin

root:/bin> ./icc_loader -l ./icc

Data access CPLB miss

<5> - Used by the MMU to signal a CPLB miss on a data access.

Deferred Exception context

CURRENT PROCESS:

COMM=icc_loader PID=186  CPU=0

TEXT = 0x02a60040-0x02a65880        DATA = 0x02a658a0-0x02a67740

BSS = 0x02a67740-0x02a679f0  USER-STACK = 0x02a68f5c

 

return address: [0x02a61f00]; contents of:

0x02a61ee0:  1818  4349  601a  5490  0c02  1019  44d1  c682

0x02a61ef0:  8441  c402  0411  c422  4411  3213  e0a2  1002

0x02a61f00: [9202] 0850  1002  0010  3013  3058  529a  3212

0x02a61f10:  0c42  1804  e0a2  2002  9a01  0010  4900  6020

 

ADSP-BF561-0.5 600(MHz CCLK) 100(MHz SCLK) (mpu off)

Linux version 3.3.0-ADI-2012R1-pre-00774-gd296eab (test@linux66-561-jtag-capture) (gcc version 4.3.5 (ADI-trunk/svn-5764) ) #126 Fri Jul 6 07:45:20 CST 2012

 

SEQUENCER STATUS:               Not tainted

SEQSTAT: 00002026  IPEND: 0008  IMASK: ffff  SYSCFG: 0006

  EXCAUSE   : 0x26

  physical IVG3 asserted : <0xffa007f8> { _trap + 0x0 }

RETE: <0x00000000> /* Maybe null pointer? */

RETN: <0x028d0000> /* kernel dynamic memory */

RETX: <0x00000480> /* Maybe fixed code section */

RETS: <0x02a60428> [ icc_loader + 0x3e8 ]

PC  : <0x02a61f00> [ icc_loader + 0x1ec0 ]

DCPLB_FAULT_ADDR: <0x0feb0000> /* unconnected memory */

ICPLB_FAULT_ADDR: <0x02a61f00> [ icc_loader + 0x1ec0 ]

PROCESSOR STATE:

R0 : 0feb0000    R1 : 00000000    R2 : 00000000    R3 : 0feb83d4

R4 : 02a60ac4    R5 : 02a6585c    R6 : 02a68f60    R7 : 02a71000

P0 : 0feb0000    P1 : 000020f5    P2 : 0feb83d4    P3 : 02a675b4

P4 : 00000003    P5 : 00000000    FP : 02a68e0c    SP : 028cff24

LB0: 02a61f01    LT0: 02a61f00    LC0: 000020f5

LB1: 02a92beb    LT1: 02a92be0    LC1: 00000000

B0 : 00000000    L0 : 00000000    M0 : 00000000    I0 : 02a77618

B1 : 00000000    L1 : 00000000    M1 : 00000000    I1 : 02a675b4

B2 : 00000000    L2 : 00000000    M2 : 00000000    I2 : 00000000

B3 : 00000000    L3 : 00000000    M3 : 00000000    I3 : 00000000

A0.w: 0000147a   A0.x: 00000000   A1.w: 0000147a   A1.x: 00000000

USP : 02a68dd0  ASTAT: 02002021

 

Hardware Trace:

   0 Targ

--

 

Follow-ups

 

--- steven miao                                              2012-07-10 02:26:15

fixed ICC load address

 

--- Vivi Li                                                  2012-07-13 02:38:32

Still fail in trunk.

 

--- Mingquan Pan                                             2012-07-26 23:41:01

Now the issue changes to:

 

root:/> cd bin/

root:/bin> ./icc_loader -l ./icc

writing to 0xfeb08000, 0x8fc0    bytes: OK

writing to 0xff600000, 0xb8      bytes: OK

root:/bin> COREB: @@@ gen pool create0

COREB: @@@ gen pool create1

COREB: session table 3d00000

 

root:/bin> COREB: sm_handle_control_message type 0

icc_loader  -e ./task1 COREB: sm_handle_control_message type 0

 

 

ERROR: CourOdesRinaEionBadd:ess looss wmong_ handle_control_message type

2000000

Cx3cO000R

TEe mBx m:m a ailsblem_h yaur nystdm slemseto _e 0c03co600n,

tut rhe oestlnat_on ms aeovesthas; aaortgng.e

0                                             ( e-r2n w0th 0-fo0ce 0o s0ip 0his

che2k)

w0iti0g t0 0x03c0000

C0xO18 R   EyteB: F:ILE

ttsk_anitsaddk 3c 000i

tnsk_ixittadd  3c3024c

00000 exit 3c00248

COREB: sm_send_message_internal() dst 0 src 1 2000001

COREB: finish sm_handle_control_message task status 1

COREB: finish1 sm_handle_control_message task status 1

COREB: sm_handle_control_message type 0

root:/bin> COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

 

root:/bin>

root:/bin>

root:/bin>

root:/bin>

root:/bin> ./packet_test -s 123

sp CackOt 4REB: sm_handle_control_message type 4000000

CbegOn cReatE epB

                 fi:ish creste mp s_ssihn iadexn= 0d

                                                    le_control_message type

4000000

COREB: sm_handle_control_message type 4000000

COREB: error messag type 04000000

COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

COREB: sm_handle_control_message type 0

 

--- steven miao                                              2012-08-03 03:00:38

fixed in task1.c

 

--- Mingquan Pan                                             2012-08-15 06:07:53

Yes, icc case pass now.

 

 

 

    Files

    Changes

    Commits

    Dependencies

    Duplicates

    Associations

    Tags

 

File Name     File Type     File Size     Posted By

config.config.icc    application/octet-stream    52066    Vivi Li

config.linux.icc    application/octet-stream    31499    Vivi Li

Outcomes