2011-08-03 03:07:40     about "[fastdep] Error 2",

Document created by Aaronwu Employee on Aug 27, 2013
Version 1Show Document
  • View in full screen mode

2011-08-03 03:07:40     about "[fastdep] Error 2",

wen bai (CHINA)

Message: 102791   

 

When I use command "make dep" to build uClinux kernel under Cygwin, I met with the problem, the

 

errror message  show "[fastdep] Error 2",

 

the message is listed below:, Please help,

 

"make -C cdrom fastdep

make[5]: Entering directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/cdrom'

/usr/src/uClinux-dist/linux-2.4.x/scripts/mkdep -D__KERNEL__ -I/usr/src/uClinux-

dist/linux-2.4.x/include -Wall -Wstrict-prototypes -Wno-trigraphs -O2 -fno-stric

t-aliasing -fno-common -fno-common -pipe -fno-builtin -D__linux__ -g -DNO_MM -ma

pcs-32 -march=armv4 -mtune=arm7tdmi -mshort-load-bytes -msoft-float  -nostdinc

-- aztcd.c aztcd.h cdrom.c cdu31a.c cdu31a.h cm206.c cm206.h gscd.c gscd.h isp16

.c isp16.h mcd.c mcd.h mcdx.c mcdx.h optcd.c optcd.h sbpcd.c sbpcd.h sbpcd2.c sb

pcd3.c sbpcd4.c sjcd.c sjcd.h sonycd535.c sonycd535.h > .depend

make[5]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/cdrom'

make -C char fastdep

make[5]: Entering directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/char'

/usr/src/uClinux-dist/linux-2.4.x/scripts/mkdep -D__KERNEL__ -I/usr/src/uClinux-

dist/linux-2.4.x/include -Wall -Wstrict-prototypes -Wno-trigraphs -O2 -fno-stric

t-aliasing -fno-common -fno-common -pipe -fno-builtin -D__linux__ -g -DNO_MM -ma

pcs-32 -march=armv4 -mtune=arm7tdmi -mshort-load-bytes -msoft-float  -nostdinc

-- 68328serial.c 68328serial.h acquirewdt.c adbmouse.c advantechwdt.c alim7101_w

dt.c amd768_rng.c amigamouse.c amikeyb.c amiserial.c applicom.c applicom.h atari

mouse.c atixlmouse.c au1000_gpio.c au1000_ts.c busmouse.c busmouse.h cd1865.h co

nmakehash.c console.c console_macros.h consolemap.c cyclades.c decserial.c defke

ymap.c digi.h digi1.h digiFep1.h digiPCI.h digi_bios.h digi_fep.h dn_keyb.c drag

onixspi.c ds1302.c ds1620.c dsp56k.c dtlk.c dummy_keyb.c dz.c dz.h ec3104_keyb.c

efirtc.c epca.c epca.h epcaconfig.h esp.c eurotechwdt.c fep.h generic_serial.c

h8.c h8.h hcdp_serial.c hp600_keyb.c hp_keyb.c hp_psaux.c i810-tco.c i810-tco.h

i810_rng.c i8k.c ib700wdt.c indydog.c ip2.c ip2main.c isicom.c istallion.c ite_g

pio.c keyboard.c lcd.c lcd.h lcdtxt.c ledman.c logibusmouse.c lp.c m5249audio.c

machzwd.c mc68328digi.c mc68328digi.h mcf_qspi.c mcf_qspi.h mcfserial.c mcfseria

l.h mcfwatchdog.c mem.c misc.c mixcomwd.c mk712.c moxa.c msbusmouse.c mxser.c n_

hdlc.c n_r3964.c n_tty.c nb85e_uart.c nvram.c nwbutton.c nwbutton.h nwflash.c pc

110pad.c pc110pad.h pc_keyb.c pc_keyb_hd64465.c pcwd.c pcxx.c pcxx.h ppdev.c pty

.c q40_keyb.c qpmouse.c qtronix.c qtronixmap.c random.c raw.c riscom8.c riscom8.

h riscom8_reg.h rocket.c rocket_int.h rsf16fmi.h rtc.c sb1250_duart.c sbc60xxwdt

.c sc1200wdt.c sc520_wdt.c scan_keyb.c scan_keyb.h scc.h selection.c ser_a2232.c

ser_a2232.h ser_a2232fw.h serial.c serial167.c serial_21285.c serial_amba.c ser

ial_atmel.c serial_atmel.h serial_dsc21.c serial_netarm.c serial_samsung.c seria

l_tx3912.c serial_tx3912.h serial_txx927.c sh-sci.c sh-sci.h shwdt.c softdog.c s

onypi.c sonypi.h specialix.c specialix_io8.h stallion.c sx.c sx.h sxboards.h sxw

indow.h synclink.c sysrq.c toshiba.c tpqic02.c tty_io.c tty_ioctl.c vc_screen.c

vme_scc.c vt.c w83877f_wdt.c wafer5823wdt.c wd501p.h wdt.c wdt285.c wdt977.c wdt

_pci.c xymem.c > .depend

make _sfdep_agp _sfdep_drm _sfdep_drm-4.0 _sfdep_ftape _sfdep_joystick _sfdep_mw

ave _sfdep_pcmcia _sfdep_rio _FASTDEP_ALL_SUB_DIRS="agp drm drm-4.0 ftape joysti

ck mwave pcmcia rio"

make[6]: Entering directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/char'

make -C agp fastdep

make[7]: Entering directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/char/agp'

 

/usr/src/uClinux-dist/linux-2.4.x/scripts/mkdep -D__KERNEL__ -I/usr/src/uClinux-

dist/linux-2.4.x/include -Wall -Wstrict-prototypes -Wno-trigraphs -O2 -fno-stric

t-aliasing -fno-common -fno-common -pipe -fno-builtin -D__linux__ -g -DNO_MM -ma

pcs-32 -march=armv4 -mtune=arm7tdmi -mshort-load-bytes -msoft-float  -nostdinc

-- agp.h agpgart_be.c agpgart_fe.c > .depend

make[7]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/char/agp'

make -C drm fastdep

make[7]: Entering directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/char/drm'

 

Makefile:28: *** multiple target patterns.  Stop.

make[7]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/char/drm'

make[6]: *** [_sfdep_drm] Error 2

make[6]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/char'

make[5]: *** [fastdep] Error 2

make[5]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x/drivers/char'

make[4]: *** [_sfdep_char] Error 2

make[4]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x/drivers'

make[3]: *** [fastdep] Error 2

make[3]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x/drivers'

make[2]: *** [_sfdep_drivers] Error 2

make[2]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x'

make[1]: *** [dep-files] Error 2

make[1]: Leaving directory `/usr/src/uClinux-dist/linux-2.4.x'

make: *** [dep] Error 2

 

BTW, I plan to use the Skyeye to simulate the uClinux, so I choice below option when I use the commnad "make xconfig"

 

1, "vendor/productor" => select GDB/ARMulator,

 

kernel =>2.4.x,

 

others is default,

 

Thanks

TranslateQuoteReplyEditDelete

 

 

2011-08-03 22:28:21     Re: about "[fastdep] Error 2",

Aaron Wu (CHINA)

Message: 102801   

 

Please update to the latest 2010R1 release, we usually provide support for the latest release.

Attachments

    Outcomes