2010-09-03 21:33:35     Kernel panic - not syncing: junk in compressed archive

Document created by Aaronwu Employee on Aug 22, 2013
Version 1Show Document
  • View in full screen mode

2010-09-03 21:33:35     Kernel panic - not syncing: junk in compressed archive

weixin zhan (CHINA)

Message: 93127   

 

in my bf512 custom board, SCKE already Pull-Down  and

 

#define CONFIG_EBIU_AMGCTL_VAL (AMCKEN | AMBEN_ALL)

 

 

 

??eüfgoEadFabcdeGabeHabcI>

Early:start.S: Init Registers

Early:start.S: Find ourselves

Early:start.S: Lower to 15

Early: Board init flash

Early: Init CPLB tables

Early: Exceptions setup

Early: Turn on ICACHE

Early: Turn on DCACHE

Early: Init global data

Early: IRQ init

Early: Environment init

Early: Baudrate init

Early: Serial init

Early: Console init flash

Early: End of early debugging

 

 

U-Boot 2010.06 (ADI-2010R1-pre) (Sep 04 2010 - 07:02:24)

 

CPU:   ADSP bf512-0.1 (Detected Rev: 0.1) (spi flash boot)

Board: FUJIAN ZHONGWANG BF512 CORE BOARD V1.0

       Support:   support.china-telcom.com/

Clock: VCO: 400 MHz, Core: 400 MHz, System: 80 MHz

RAM:   64 MiB

NAND:  NAND device: Manufacturer ID: 0xec, Chip ID: 0xda (Samsung NAND 256MiB 3,3V 8-bit)

256 MiB

SF: Detected M25P16 with page size 256, total 2 MiB

In:    serial

Out:   serial

Err:   serial

KGDB:  [on serial] ready

Warning: Generating 'random' MAC address

Net:   dm9000

gd: 03f1ff80

|-flags: 3

|-board_type: 0

|-baudrate: 115200

|-have_console: 1

|-ram_size: 0

|-env_addr: 3f212a4

|-env_valid: 1

|-jt(03f23360): 03f911b0

\-bd: 03f1ffa4

   |-bi_baudrate: 1c200

   |-bi_ip_addr: f00a8c0

   |-bi_boot_params: 0

   |-bi_memstart: 0

   |-bi_memsize: 4000000

   |-bi_flashstart: 0

   |-bi_flashsize: 0

   \-bi_flashoffset: 0

starting from spi flash

Hit any key to stop autoboot:  0

bfin> dhcp

dm9000 i/o: 0x20100000, id: 0x90000a46

DM9000: running in 16 bit mode

MAC: ee:da:cf:9f:9f:8b

operating at 100M full duplex mode

Random delay: 363 ms...

BOOTP broadcast 1

*** Unhandled DHCP Option in OFFER/ACK: 52

*** Unhandled DHCP Option in OFFER/ACK: 52

DHCP client bound to address 192.168.1.108

bfin> setenv serverip 192.168.1.107

bfin> tftp uImage

dm9000 i/o: 0x20100000, id: 0x90000a46

DM9000: running in 16 bit mode

MAC: ee:da:cf:9f:9f:8b

operating at 100M full duplex mode

Using dm9000 device

TFTP from server 192.168.1.107; our IP address is 192.168.1.108

Filename 'uImage'.

Load address: 0x1000000

Loading: #################################################################

         #################################################################

         #################################################################

         #################################################################

         #################################################################

         #################################################################

         #################################################################

         #################################################################

         #################################################################

         #################################################################

         #################################################################

         ########################################

done

Bytes transferred = 3865160 (3afa48 hex)

bfin> bootm 0x1000000

## Booting kernel from Legacy Image at 01000000 ...

   Image Name:   bf518-2.6.34.6-ADI-2010R1-pre

   Created:      2010-09-04   1:16:33 UTC

   Image Type:   Blackfin Linux Kernel Image (gzip compressed)

   Data Size:    3865096 Bytes = 3.7 MiB

   Load Address: 00800000

   Entry Point:  009a6ac4

   Verifying Checksum ... OK

   Uncompressing Kernel Image ... OK

Starting Kernel at = 009a6ac4

Linux version 2.6.34.6-ADI-2010R1-pre (zwx@zwx-laptop) (gcc version 4.3.5 (ADI-trunk/git-08d8861) ) #5 Sat Sep 4 09:16:20 CST 2010

register early platform devices

bootconsole [early_shadow0] enabled

bootconsole [early_BFuart0] enabled

early printk enabled on early_BFuart0

Board Memory: 64MB

Kernel Managed Memory: 64MB

Memory map:

  fixedcode = 0x00000400-0x00000490

  text      = 0x00800000-0x0091f530

  rodata    = 0x0091f530-0x0097a0d0

  bss       = 0x0097b000-0x0098bef0

  data      = 0x0098bef0-0x0099e000

    stack   = 0x0099c000-0x0099e000

  init      = 0x0099e000-0x00f1a000

  available = 0x00f1a000-0x03f00000

  DMA Zone  = 0x03f00000-0x04000000

Hardware Trace Active and Enabled

Boot Mode: 3

Blackfin support (C) 2004-2010 Analog Devices, Inc.

Compiled for ADSP-BF512 Rev 0.1

Blackfin Linux support by   blackfin.uclinux.org/

Processor Speed: 400 MHz core clock and 80 MHz System Clock

NOMPU: setting up cplb tables

Instruction Cache Enabled for CPU0

  External memory: cacheable in instruction cache

Data Cache Enabled for CPU0

  External memory: cacheable (write-back) in data cache

Built 1 zonelists in Zone order, mobility grouping off.  Total pages: 16002

Kernel command line: root=/dev/mtdblock0 rw clkin_hz=25000000 earlyprintk=serial,uart0,115200 console=ttyBF0,115200

PID hash table entries: 256 (order: -2, 1024 bytes)

Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)

Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)

Memory available: 48480k/65536k RAM, (5616k init code, 1149k kernel code, 507k data, 1024k dma, 8760k reserved)

Hierarchical RCU implementation.

NR_IRQS:159

Configuring Blackfin Priority Driven Interrupts

console [ttyBF0] enabled, bootconsole disabled

console [ttyBF0] enabled, bootconsole disabled

Calibrating delay loop... 796.67 BogoMIPS (lpj=1593344)

Security Framework initialized

Mount-cache hash table entries: 512

Blackfin Scratchpad data SRAM: 4 KB

Blackfin L1 Data A SRAM: 16 KB (16 KB free)

Blackfin L1 Data B SRAM: 16 KB (16 KB free)

Blackfin L1 Instruction SRAM: 32 KB (26 KB free)

NET: Registered protocol family 16

Blackfin DMA Controller

ezbrd_init(): registering device resources

bio: create slab <bio-0> at 0

bfin-spi bfin-spi.0: Blackfin on-chip SPI Controller Driver, Version 1.0, regs_base@ffc00500, dma channel@7

bfin-spi bfin-spi.1: Blackfin on-chip SPI Controller Driver, Version 1.0, regs_base@ffc03400, dma channel@5

NET: Registered protocol family 2

IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

TCP established hash table entries: 2048 (order: 2, 16384 bytes)

TCP bind hash table entries: 2048 (order: 1, 8192 bytes)

TCP: Hash tables configured (established 2048 bind 2048)

TCP reno registered

UDP hash table entries: 256 (order: 0, 4096 bytes)

UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)

NET: Registered protocol family 1

Kernel panic - not syncing: junk in compressed archive

Hardware Trace:

   0 Target : <0x0091df9c> { _dump_stack + 0x0 }

     Source : <0x0091e016> { _panic + 0x42 } CALL pcrel

   1 Target : <0x0091e016> { _panic + 0x42 }

     Source : <0x0091e0a0> { _printk + 0x14 } RTS

   2 Target : <0x0091e09c> { _printk + 0x10 }

     Source : <0x0080fb7a> { _vprintk + 0x16a } RTS

   3 Target : <0x0080fb6e> { _vprintk + 0x15e }

     Source : <0xffa00ca8> { __common_int_entry + 0xcc } RTI

   4 Target : <0xffa00c46> { __common_int_entry + 0x6a }

     Source : <0xffa00a90> { _return_from_int + 0x58 } RTS

   5 Target : <0xffa00a90> { _return_from_int + 0x58 }

     Source : <0xffa00a66> { _return_from_int + 0x2e } IF !CC JUMP pcrel

   6 Target : <0xffa00a38> { _return_from_int + 0x0 }

     Source : <0xffa00c42> { __common_int_entry + 0x66 } JUMP.L

   7 Target : <0xffa00c40> { __common_int_entry + 0x64 }

     Source : <0xffa00340> { _asm_do_IRQ + 0x60 } RTS

   8 Target : <0xffa00338> { _asm_do_IRQ + 0x58 }

     Source : <0x00813196> { __local_bh_enable + 0x3a } RTS

   9 Target : <0x0081315c> { __local_bh_enable + 0x0 }

     Source : <0x008137d0> { ___do_softirq + 0xa4 } JUMP.L

  10 Target : <0x008137c8> { ___do_softirq + 0x9c }

     Source : <0x008137bc> { ___do_softirq + 0x90 } IF CC JUMP pcrel

  11 Target : <0x008137ae> { ___do_softirq + 0x82 }

     Source : <0x0082edc0> { _rcu_bh_qs + 0x14 } RTS

  12 Target : <0x0082edac> { _rcu_bh_qs + 0x0 }

     Source : <0x008137aa> { ___do_softirq + 0x7e } CALL pcrel

  13 Target : <0x008137a2> { ___do_softirq + 0x76 }

     Source : <0x0082f654> { _rcu_process_callbacks + 0x30 } RTS

  14 Target : <0x0082f650> { _rcu_process_callbacks + 0x2c }

     Source : <0x0082f4ec> { _rcu_do_batch + 0x130 } RTS

  15 Target : <0x0082f4e4> { _rcu_do_batch + 0x128 }

     Source : <0x0082f3ce> { _rcu_do_batch + 0x12 } IF CC JUMP pcrel

Stack info:

SP: [0x0201bf40] <0x0201bf40> /* kernel dynamic memory (maybe user-space) */

FP: (0x0201bfe4)

Memory from 0x0201bf40 to 0201c000

0201bf40:[0094a058] 0091e01a  009b568c  0094a058  009804be  009804be  009804be  0201bf70

0201bf60: 009a056c  009b568c  009b6000  00000001  00f5c0a0  00000004 <00800028> 009b568c

0201bf80: 0097b00c  00000000  00000000  00000000  00000000  00990000  0082ec68  0098faa0

0201bfa0: 009b55b0  00000000  0099e120  009b568c  009b57c8  00000000  00000000  00000000

0201bfc0: 00000000  009b55b0  009b55b0  00000000  0099e194  009b55b0  009b55b0  00000000

0201bfe0: 00000000 (00000000)<008004ae> 00000000  00000000  00000000  ffffffff  00000006

Return addresses in stack:

    address : <0x00800028> { _do_one_initcall + 0x28 }

   frame  1 : <0x008004ae> { _kernel_thread_helper + 0x6 }

TranslateQuoteReplyEditDelete

 

 

2010-09-05 23:44:14     Re: Kernel panic - not syncing: junk in compressed archive

Sonic Zhang (CHINA)

Message: 93159   

 

You may try to either test your SDRAM, or disable network driver and boot again.

Attachments

    Outcomes