2010-06-28 11:25:00     ISP1760: Scratch test failed.

Document created by Aaronwu Employee on Aug 22, 2013
Version 1Show Document
  • View in full screen mode

2010-06-28 11:25:00     ISP1760: Scratch test failed.

anoob CS (INDIA)

Message: 90691   

 

for me usb is not working while loading kernel "ISP1760: Scratch test failed." is comming what to do ?

 

out through terminal is below

 

U-Boot 2009.08 (ADI-2009R2-pre) (May 12 2010 - 12:29:22)

 

CPU:   ADSP bf561-0.5 (Detected Rev: 0.5) (parallel flash boot)

Board: NPLTSBF201561 board

Support: NPOL Thrikkakara, Kochin-21

Clock: VCO: 500 MHz, Core: 500 MHz, System: 100 MHz

RAM:   128 MB

Flash: 64 MB

*** Warning - bad CRC, using default environment

 

In:    serial

Out:   serial

Err:   serial

Net:   SMC91111-0

Hit any key to stop autoboot:  5     4     3     2     1     0

SMC91111: MAC 02:80:ad:20:31:e8

Using SMC91111-0 device

TFTP from server 192.168.0.2; our IP address is 192.168.0.15

Filename 'uImage'.

Load address: 0x1000000

Loading: * T #################################################################

     #################################################################

     #################################################################

     #################################################################

     #################################################################

     ###########

done

Bytes transferred = 4921193 (4b1769 hex)

## Booting kernel from Legacy Image at 01000000 ...

   Image Name:   Linux-2.6.28.10-ADI-2009R1.1

   Image Type:   Blackfin Linux Kernel Image (gzip compressed)

   Data Size:    4921129 Bytes =  4.7 MB

   Load Address: 00001000

   Entry Point:  001cf680

   Verifying Checksum ... OK

   Uncompressing Kernel Image ... OK

Starting Kernel at = 001cf680

Linux version 2.6.28.10-ADI-2009R1.1 (root@localhost.localdomain) (gcc version 4.1.2 (ADI svn)) #30 Mon Jun 14 15:32:10 IST 2010

bootconsole [early_shadow0] enabled

bootconsole [early_BFuart0] enabled

early printk enabled on early_BFuart0

Board Memory: 128MB

Kernel Managed Memory: 128MB

Memory map:

  fixedcode = 0x00000400-0x00000490

  text      = 0x00001000-0x00130a40

  rodata    = 0x00130a40-0x00189fe0

  bss       = 0x0018a000-0x001af5f4

  data      = 0x001af5f4-0x001c2000

    stack   = 0x001c0000-0x001c2000

  init      = 0x001c2000-0x00aa1000

  available = 0x00aa1000-0x07eff000

  DMA Zone  = 0x07f00000-0x08000000

Hardware Trace Active and Enabled

Boot Mode: 2

Blackfin support (C) 2004-2009 Analog Devices, Inc.

Compiled for ADSP-BF561 Rev 0.5

Blackfin Linux support by   blackfin.uclinux.org/

Processor Speed: 500 MHz core clock and 100 MHz System Clock

NOMPU: setting up cplb tables

Instruction Cache Enabled for CPU0

Data Cache Enabled for CPU0 (write-back)

Data Cache (L2 SRAM) Enabled (write-back)

Built 1 zonelists in Zone order, mobility grouping off.  Total pages: 32257

Kernel command line: root=/dev/mtdblock0 rw clkin_hz=50000000 earlyprintk=serial,uart0,115200 console=ttyBF0,115200 ip=192.168.0.15:192.168.0.2:192.168.0.1:255.255.255.0:bf561-npltsbf201561:eth0:off

Configuring Blackfin Priority Driven Interrupts

PID hash table entries: 512 (order: 9, 2048 bytes)

I-pipe 1.10-00: pipeline enabled.

console [ttyBF0] enabled, bootconsole disabled

console [ttyBF0] enabled, bootconsole disabled

Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)

Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)

Memory available: 118032k/131072k RAM, (9084k init code, 1214k kernel code, 582k data, 1024k dma, 1132k reserved)

Calibrating delay loop... 995.32 BogoMIPS (lpj=1990656)

Security Framework initialized

Mount-cache hash table entries: 512

Blackfin Scratchpad data SRAM: 4 KB

Blackfin L1 Data A SRAM: 16 KB (15 KB free)

Blackfin L1 Data B SRAM: 16 KB (16 KB free)

Blackfin L1 Instruction SRAM: 16 KB (4 KB free)

Blackfin L2 SRAM: 128 KB (128 KB free)

net_namespace: 288 bytes

NET: Registered protocol family 16

Blackfin DMA Controller

npltsbf201561_init(): registering device resources

usbcore: registered new interface driver usbfs

usbcore: registered new interface driver hub

usbcore: registered new device driver usb

NET: Registered protocol family 2

IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

TCP established hash table entries: 4096 (order: 3, 32768 bytes)

TCP bind hash table entries: 4096 (order: 2, 16384 bytes)

TCP: Hash tables configured (established 4096 bind 4096)

TCP reno registered

NET: Registered protocol family 1

I-pipe: Domain Xenomai registered.

Xenomai: hal/blackfin started.

Xenomai: real-time nucleus v2.4.7 (Andalusia) loaded.

Xenomai: starting native API services.

Xenomai: starting POSIX services.

Xenomai: starting RTDM services.

msgmni has been set to 230

io scheduler noop registered

io scheduler anticipatory registered (default)

io scheduler cfq registered

Serial: Blackfin serial driver

bfin-uart.1: ttyBF0 at MMIO 0xffc00400 (irq = 35) is a BFIN-UART

brd: module loaded

bfin-spi bfin-spi.0: Blackfin on-chip SPI Controller Driver, Version 1.0, regs_base@ffc00500, dma channel@16

isp1760-hcd isp1760-hcd.0: NXP ISP1760 USB Host Controller

isp1760-hcd isp1760-hcd.0: new USB bus registered, assigned bus number 1

ISP1760: Scratch test failed.

isp1760-hcd isp1760-hcd.0: can't setup

isp1760-hcd isp1760-hcd.0: USB bus 1 deregistered

bfin-wdt: initialized: timeout=20 sec (nowayout=0)

TCP cubic registered

NET: Registered protocol family 17

IP-Config: Device `eth0' not found.

Freeing unused kernel memory: 9084k freed

dma_alloc_init: dma_page @ 0x00a9d000 - 256 pages at 0x07f00000

                           _____________________________________

        a8888b.           / Welcome to the uClinux distribution \

       d888888b.         /       _     _                         \

       8P"YP"Y88        /       | |   |_|            __  __ (TM)  |

       8|o||o|88  _____/        | |    _ ____  _   _ \ \/ /       |

       8'    .88       \        | |   | |  _ \| | | | \  /        |

       8`._.' Y8.       \       | |__ | | | | | |_| | /  \        |

      d/      `8b.       \      \____||_|_| |_|\____|/_/\_\       |

     dP   .    Y8b.       \   For embedded processors including   |

    d8:'  "  `::88b        \    the Analog Devices Blackfin      /

   d8"         'Y88b        \___________________________________/

  :8P    '      :888

   8a.   :     _a88P         For further information, check out:

._/"Yaa_:   .| 88P|            -   blackfin.uclinux.org/

\    YP"    `| 8P  `.          -   docs.blackfin.uclinux.org/

/     \.___.d|    .'           -   www.uclinux.org/

`--..__)8888P`._.'  jgs/a:f    -   www.analog.com/blackfin

 

Have a lot of fun...

 

 

BusyBox v1.13.4 (2010-06-11 14:20:14 IST) built-in shell (msh)

Enter 'help' for a list of built-in commands.

 

root:/>

Attachments

    Outcomes