2009-06-05 10:06:40     sh: can't execute ...

Document created by Aaronwu Employee on Aug 15, 2013
Version 1Show Document
  • View in full screen mode

2009-06-05 10:06:40     sh: can't execute ...

Nikolay Chokoev (IRELAND)

Message: 75250   

 

Hi,

 

I've the errors while running on BF527 EZKIT.... What I'm doing wrong here?

 

Linux version 2.6.28.10-ADI-2010R1-pre-svn6580 (root@dlnx764) (gcc version 4.1.2

(ADI svn)) #81 Fri Jun 5 14:17:56 IST 2009

console [early_BFuart0] enabled

early printk enabled on early_BFuart0

Board Memory: 64MB

Kernel Managed Memory: 64MB

Memory map:

  fixedcode = 0x00000400-0x00000490

  text      = 0x00001000-0x001458e0

  rodata    = 0x001458e0-0x001af7a4

  bss       = 0x001b0000-0x001c547c

  data      = 0x001c547c-0x001de000

    stack   = 0x001dc000-0x001de000

  init      = 0x001de000-0x01812000

  available = 0x01812000-0x03eff000

  DMA Zone  = 0x03f00000-0x04000000

Hardware Trace Active and Enabled

Boot Mode: 1

Blackfin support (C) 2004-2009 Analog Devices, Inc.

Compiled for ADSP-BF527 Rev 0.1

Blackfin Linux support by http://blackfin.uclinux.org/

Processor Speed: 525 MHz core clock and 131 MHz System Clock

NOMPU: setting up cplb tables

Instruction Cache Enabled for CPU0

Data Cache Enabled for CPU0 (write-back)

Built 1 zonelists in Zone order, mobility grouping off.  Total pages: 16001

Kernel command line: root=/dev/mtdblock0 rw clkin_hz=25000000 earlyprintk=serial

,uart1,57600 console=tty0 console=ttyBF0,57600 ip=192.168.0.15:192.168.0.2:192.1

68.0.1:255.255.255.0:bf527-ezkit:eth0:off

Configuring Blackfin Priority Driven Interrupts

<...snip...>

rtc-bfin rtc-bfin: setting system clock to 1970-01-01 02:29:46 UTC (8986)

IP-Config: Complete:

     device=eth0, addr=192.168.0.15, mask=255.255.255.0, gw=192.168.0.1,

     host=bf527-ezkit, domain=, nis-domain=(none),

     bootserver=192.168.0.2, rootserver=192.168.0.2, rootpath=

Freeing unused kernel memory: 22736k freed

sh: can't execute 'hostname': No such file or directory

sh: can't execute 'mount': No such file or directory

sh: can't execute 'mount': No such file or directory

sh: can't execute 'mount': No such file or directory

sh: can't execute '/bin/mdev': Bad address

sh: can't execute 'ln': No such file or directory

sh: can't execute 'ln': No such file or directory

sh: can't execute 'ln': No such file or directory

sh: can't execute 'ln': No such file or directory

sh: can't execute 'mkdir': No such file or directory

sh: can't execute 'mount': No such file or directory

sh: can't execute 'mount': No such file or directory

sh: can't execute 'mkdir': No such file or directory

sh: can't execute 'mount': No such file or directory

sh: can't execute 'grep': No such file or directory

sh: can't open '/proc/sys/vm/min_free_kbytes': No such file or directory

sh: can't open '/proc/sys/vm/vfs_cache_pressure': No such file or directory

sh: can't execute 'ifconfig': No such file or directory

sh: can't execute 'cat': No such file or directory

 

 

BusyBox v1.14.1 (2009-06-05 14:16:33 IST) hush - the humble shell

 

<...snip...>

QuoteReplyEditDelete

 

 

2009-06-05 10:13:44     sh: can't execute ...

Michael Hennerich (GERMANY)

Message: 75252    Update your tree again - this issue was fixed yesterday/today.

-Michael

Attachments

    Outcomes