Decimator D3 Spectrum Analyzer

Document created by dwerezak on May 1, 2018Last modified by lallison on May 14, 2018
Version 4Show Document
  • View in full screen mode

Decimator Spectrum Analyzer D3Decimator D3 Spectrum Analyzer 

 

SED’s Decimator D3 Spectrum Analyzer is a third generation spectrum measurement and analysis card providing high-end performance at a low price. It can function as either an independent spectrum analyzer in a satellite, cable or terrestrial network or can easily be integrated into a satellite terminal, equipment enclosure or as part of a larger measurement network.

 

The Decimator D3 Spectrum Analyzer has a frequency range of 5 MHz to 3 GHz and it remotely monitors communication signals anywhere RF signal monitoring is required, providing accurate lighting fast measurements at a low cost. 

 

Feature

Benefit

Available in 3 form factors

 - Rack-mount multi-port

 - Portable

 - PCIe Card

The D3 is available in a variety of form factors to accommodate a variety of uses and applications, providing customers with the technology they need in the form it’s required.

Easy to use with powerful web-based user interface (GUI)

With a standard internet connection, the D3 can be used right of the box with no training required, saving customers time spent on set-up.

Programmable email and SNMP alarms

For customers who have critical measurements to monitor, the D3 offers programmable email & SNMP alarms that can be programmed to notify multiple people immediately if a signal is out of range.

Cross-pol and carrier monitoring applications built-in

SED’s built-in cross-pol and carrier monitoring applications provide satellite operators, teleport operators and other service providers the ability to automatically manage RF carrier performance with minimal effort.

Powerful API Specifications for Integration with Third Party NMS’s

For customers with third-party NMS’s, SED will provide you with powerful API specifications to ensure a seamless integration every time.

Built-In Multi-User Support With Up to 10 Concurrent Users

Users can connect the UI to the D3 to perform ad-hoc measurements while having a separate independent connection from your NMS performing background measurements with no extra running software.

CarrierWatch Add-on provides advanced carrier monitoring features

CarrierWatch add-on license is ideal for customers who need to view multiple carriers at a glance in a single window.  CarrierWatch also offers the ability to playback individual carrier traces, view trend plots and various other advanced features.

 

With over 50 years’ expertise in custom electronics manufacturing, SED Systems has proven engineering and manufacturing capabilities plus a strong renewing technological base and an international reputation for excellence. 

 

Visit sedsystems.ca and ask us your questions in PartnerZone today.

Outcomes