File uploaded by juliehowell on Aug 30, 2016Last modified by juliehowell on Sep 2, 2016
Version 3Show Document
  • View in full screen mode



3DR-V6-ADC-160MSPS product picture


3DR Computing Overview

3DR Computing technology brings together high performance computing, ease of programmability, low cost, and commercial I/O flexibility in a modular, open systems and standards architecture to realize uniquely scalable and widely configurable, high speed embedded processing solutions for the development of radar, EW, SIGINT, and communication systems.


3DR Computing possesses the unique ability to morph in size, shape, and processing capacity. This flexibility provides a low cost standard solution capable of rapidly conforming to the vastly different power, space, and environmental requirements found aboard any surface, sub-surface, or airborne system or platform.


10 Channel, 16 Bit, 160MHz Analog-to-Digital Converter

The 3DR-V6-ADC-160MSPS is a 10 channel, 16 bit, 160MHz Analog-to-Digital converter board for digitizing and processing analog inputs. High performance, low latency processing can be implemented via the on-board VIRTEX –6 FPGA (XC6VLX240T).


As with all 3DR Computing modules, the 3DR-V6-ADC-160MSPS supports 3 dimensional connectivity, allowing the user to stack and/or tile modules to address a wide variety of processing, I/O, size, weight, and power requirements. The 3DR-V6-ADC-160MSPS provides PCIe and LVDS interfaces via the Y and Z connectors to other modules in the 3DR Computing family. It also offers additional external interfaces including TwinAx, and SMA connections for clocking and triggering flexibility.


The 3DR-V6-ADC-160MSPS standard microcontroller architecture is interfaced through the I2C bus to provide FPGA temperature, voltage, and current monitoring for automatic shut-down during critical overheat and/or voltage conditions.


  • Digital Signal Processing/Data Acquisition
  • Radar Receiver (Digital Receiver)
  • Digital Array Processing & Beamforming
  • Electronic Warfare/Attack Systems
  • Digital Image Processing
  • Remote Sensing


Need more details? Please download our datasheet or contact us at sales@coloradoengineering.com or 719-388-8582.