TX1-SOM NVIDIA Tegra X1.pdf

File uploaded by juliehowell on Aug 24, 2016Last modified by juliehowell on Sep 2, 2016
Version 3Show Document
  • View in full screen mode



TX1-SOM with Carrier CardTX1 Carrier Card


The TX1-SOM is the latest of CEI’s exciting embedded NVIDIA products!  Designed to bring the power of the new Tegra X1 Maxwell Architecture to the embedded market, the TX1-SOM features a plethora of I/O to integrate into your system, including MIPI CSI-2, USB, Ethernet, PCIe, WiFi, Bluetooth, UART, SPI, I2C, I2S, and GPIO.


The Tegra X1 is perfect for video analytics, featuring a mind-blowing 1 TFLOPs (FP16), and can process 4K video at up to 60 FPS using hard H.265 and H.264 encoding and decoding.  The X1 features a quad core A57 in a big.LITTLE architecture for power optimized use.   Using NVIDIA’s well developed software ecosystem, developers can create complex computer vision applications with ease using cuDNN and the Deep Learning GPU Training System (DIGITS), as well as other libraries from CUDA 7.5.  The X1 can also be used in other demanding compute applications as well, to include security, medical, and robotics.


The TX1-SOM Carrier Card is just 2″ x 3.5″ and doesn’t hold back on I/O! The featured I/O includes 6x CSI-2 ports, HDMI 2.0, Micro SD Slot, SATA 2.0, USB 3.0, USB 2.0, 1Gb Ethernet, x1 and x4 PCIe Gen 2, 2x UART, 2x SPI, 3x 12C, and an onboard IMU. Auto power up is built in!


  • Computer Vision
  • Deep Learning
  • Smart City
  • Security
  • Medical
  • Robotics


Need more details? Please download our datasheet or contact us at sales@coloradoengineering.com or 719-388-8582.