OP484AM/QMLR  mechanical drawings of the component that show the pin dimensions?

Document created by analog-archivist Employee on Feb 23, 2016Last modified by analog-archivist Employee on Feb 23, 2016
Version 2Show Document
  • View in full screen mode

Where can I get a  mechanical drawings of the component that show pin
dimensions? I can not find this information in the SMD datasheet and the
package used is different from the standard commercial part.
 

 

 

The case outline descriptive designator in the SMD datasheet (Section 1.2.4) in
conjunction with the Case outline letter from the SMD part number ( "D") 
identifies the package style and number of terminals. In this case, 14 terminal
Ceramic Flat pack package.
Please see attached the mechanical drawing for the 14 pin Ceramic Flatpack
package used for OP484AM/QMLR (DSCC=5962R0051701VDA .)

Attachments

Outcomes