ADA4096-2: Looking for an specific operational amplifier

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

For this project we are looking for a specific operational amplifier that must
meet the following requirements:

Dual Operational Amplifier
Automotive Compliant
MSOP8 Package
Min Supply voltage of 28V
Output Voltage Swing within 2V of the supply voltage






 

There is one Operational Amplifier, which fulfills all the criteria –the
ADA4096-2 (http://www.analog.com/ADA4096-2). It is available as automotive
recommended, MSOP8 package, can work up to a single supply voltage of 30V and
is a rail-to-rail amplifier, therefore the output swings very closely to the
rails. The automotive recommended part is either called ADA4096-2WARMZ-R7 or
ADA4096-2WARMZ-RL (The W in the number indicates the automotive recommended
part).
Additionally the ADA4096-2 features some valuable features. It is overvoltage
protected, low power and has a low offset voltage.

Kindly find a table with important specifications of the ADA4096-2
(http://www.analog.com/ADA4096-2_datasheet) below.


Part Number
Status
Automotive
Recommended
Amps
per
Package
Feedback
Type
Bandwidth
GBP (typ)
Slew
Rate
Vnoise Density
@ Min Gain RTI
(typ)
Vsupply
Span
(Max)
(V)
Vos
@ min gain
(max)
Rail-to-Rail
In
Rail-to-Rail
Out
Temp Range
Operating
Package
ADA4096-2
Recommended for New Designs
Yes
2
Voltage
786 kHz
400 mV/us
27 nV/rtHz
36
300 uV
Yes
Yes
-40 to 125°C
8 ld MSOP






Attachments

    Outcomes