ADXL362 200Hz Bandwidth

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

What you can and cannot do with a 200Hz BW?

 

A 200 Hz bandwidth allows you to capture human (and animal) motion without
missing or aliasing any valuable information. 200 Hz may not be sufficient for
detection of shock events,  especially those shocks occurring between two hard
surfaces or materials. It may be sufficient for detection of vibration, on a
case-by-case basis, depending on the bandwidth of the vibration.

Attachments

    Outcomes