ADXL103/ADXL203 Sensitivity over frequency

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

Can you guarantee that sensor output sensitivity is exactly the same when using
at different frequencies?
Can you provide sensitivity vs frequency characteristics for ADXL103 or ADXL203
accelerometer sensor please?

 

Unfortunately, I cannot confirm this. We do not characterize behavior of
sensitivity over frequency. All minimum and maximum specifications are
guaranteed. We guarantee the sensitivity range meantioned in specification
table of datasheet: Sensitivity at XOUT, YOUT is in range of min. 960 mV/g and
max. 1040mV/g.

Attachments

    Outcomes