WG: ADUM5202 consistent with VDE Norm?

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

we are using since years the ADUM5202 in an application for 230VAC Isolation

now we realized that datasheet specifications has been changed

from datasheet 10/08, Tabelle 4: VDE (Pending) Reinforced insulation, 560V

to

datasheet  05/12  Tabelle 4  now table 15 VDE (Pending) Basic insulation, 560V

We use the i Coupler in a TÜV certified system specified for saftey

What does the datasheet change mean for us?

 

I am sorry - I checked the PCN10_025

Replaced CSA IEC 60950-1 400 Vrms reinforced insulation with 600 V rms basic
and 250 V rms reinforced.

I confirmed with the Product Line.

In German:
…. das Bauteil und somit das Gerät erfüllt nicht mehr die Anforderungen.
Mit dem ADuM6202 ist dies wieder gegeben.
Dies geschah meines Wissens nach durch eine Änderung der Standard’s – speziell
UL und entsprechende Anpassungen der Testmethoden bei der VDE.
Laut unseren Informationen geschah dies NACH Release to the market of the
ADuM5202.


This means the ADum5202 is not longer consistent to the VDE Norm you are
looking
for.

The ADUM6202 is pin compatible to the ADUM5202.

Attachments

    Outcomes