ADuM3201 solderability

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

ADuM3201 was selected by our HW development and I have to check producibility
for lead free SMD process.
Missing data about :
solderability according to J-STD 020 or similar, lead free / RoHS confirmation;
pin Termination material Information

 

Regarding solderability, this is what I've been told by Assembly Engineering :
ADI advises reflow profiles should conform to J-STD 20 from JEDEC. Refer to the
link below for latest revision (located under "Free Standards").

http://www.jedec.org/

Table 4-2 has the peak reflow temperatures for Pb-free devices.

All of the ADuM3201 models have "Z" in the part number and are therefore RoHS
compliant.

Material declaration search form is available at this link:

http://www.analog.com/en/quality-and-reliability/content/material-declarations/f
ca.html

The plating material is 100% matte Sn.

Attachments

    Outcomes