What do I need in order to evaluate the ADSP-CM40x Processors?

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

What do I need in order to evaluate the ADSP-CM40x Processors?

 

You need the following:
• The ADSP-CM408F EZLITE (for evaluation of the ADSP-CM407F and ADSP-CM408F
processors) or the ADSP-CM403F EZLITE (for evaluation of the ADSP-CM402F and
ADSP-CM403F processors), both of which include the J-LINK LITE ARM JTAG/SWD
emulator from Segger.
• Two expansion connectors are available for connecting probing boards that
extend the system’s evaluation capabilities:
o The Analog 120-Pin Probing Board (Part# ADZS-120ANA-SAM) which provides a
point for probing any signal of the 120-pin expansion interface connector.
o The PWM 180-Pin Probing Board (Part# ADZS-180PWM-SAM) provides probing points
for any signal of the 180-pin expansion interface connector.
• IAR Embedded Workbench for ARM (EWARM) v 6.5, or later.  This must be ordered
from IAR.
• ADSP-CM40X Enablement Software v 1.1.0.   This can be downloaded from the ADI
website.

Attachments

    Outcomes