ADN469xE: Rise and Fall Time matching Data Rate

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

Why would I use a 100Mbps device instead of the 200Mbps device?

 

In transmission line theory, it is best practice to use a part with a rise and
fall time as close to the data rate required to minimize reflections.  ADI
provides two datarates to facilitate this: 100Mbps for datarates up to 100Mbps
and 200Mbps for applications that need datarates between 100Mbps and 200Mbps.

Attachments

    Outcomes