ADIS16445AMLZ device markings

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

I have different markings on each of my ADIS16445AMLZ  devices:
- ADIS16445AMLZ    1507    AD03141501    0042
- ADIS16445AMLZ    1507    AD03141501    0011
- ADIS16445AMLZ    1507    AD03141501    0109

Are these different revisions for each device?

 

These devices are all from the same datecode and lot numbers. The final 4
digits when combined with the Lot number provides a unique identifier for each
device. The factory calibration characterizes each sensor for sensitivity,
bias, and alignment. As a result, each sensor has its own dynamic compensation
formulas that provide accurate sensor measurements. These are not revision
number but unique identifiers for each device manufactured.

I have outlined the numbering system below:

- ADIS16445AMLZ  1513        AD03191502    0045
  (Part number)                      Datecode YYWW    Lot ID            
(unique ID  for this unit based on LOT and Product ID)

For more information please refer to page 14 of the ADIS16445 datasheet,
Product identification section.

Attachments

    Outcomes