ADIS16445 - Type of electrical interface

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

What type of electrical interface does it have?

 

The device runs off of a single +3.3V supply voltage and the primary
communication interface is a serial peripheral interface (SPI) that most
embedded processors support with dedicated I/O pins. Auxiliary I/O pins provide
a data-ready signal for synchronizing data collection with data sampling and an
optional clock input for synchronizing sampling with system-level clocks.

Attachments

    Outcomes