ADA4897-1, ADA4897-2, ADA4896-2 Maximum Operating Voltage Range

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

Will the ADA4897-1 run off a single +5V or +12V Supply Range ?

 

On pages 4-5 of the data sheet you will find the operating parameters for +5V
supply range. According to the data sheets, the ADA4897 has a normal operating
voltage range of +3V to +10V. The absolute maximum input voltage range is 11V
(page 8 of data sheet Rev A 10/11); anything beyond this may cause permanent
damage.

Attachments

    Outcomes