The ADA4807 is featured as a high speed performance amplifier. Can I use it in audio applications?

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

The ADA4807 is featured as a high speed performance amplifier. Can I use it in
audio applications?

 

Yes. The ADA4807 is a low noise, low distortion amplifier. The low 1/f voltage
noise corner of 29Hz, the low distortion of -139dBc THD at 1 kHz, and low power
makes it ideal for high fidelity audio applications.

Attachments

    Outcomes