AD7997 and specific temperature for leakage current info

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

Is there any data available for leakage current below 85°C? Maybe typ. max.
values at 60°C or curve for leakage over temperature?


We only specified the max value (i.e. worst cases) for the min and max
temperature ranges.