recommended ADC driver, external reference and reference buffer options?

Document created by analog-archivist Employee on Feb 23, 2016Last modified by RobK on Feb 20, 2018
Version 2Show Document
  • View in full screen mode

What are the recommended ADC driver, external reference and reference buffer
options?

 

The AD7961 datasheet recommended ADC drivers are the two single-ended op amps
ADA4899-1 and AD4897-1 or differential amplifier ADA4932-1. The low-noise,
low-power AD8031 rail-to-rail amplifier is recommended to buffer the external
reference and the common-mode (Vcm) output voltage of the AD7961. The
recommended low noise, low-drift external precision voltage references for the
AD7961 are the ADR4520/ADR4540/ADR4550 and ADR440/ADR444/ADR445.

1 person found this helpful

Attachments

    Outcomes