ADG506ATE/883B operating temperature and thermal resistance in Leadless Ceramic Chip Carrier Package

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

Can you please provide me with the maximum operating junction temperature for
this device and also the thermal resistance junction to case (theta j-c)?

 

2 layer board data:

66.1°C/Watt theta ja
4.1°C/Watt theta jc

The max operating junction temperature is 150ºC but you must take self heating
into account when using the part. All specs in the data sheet are based on
lower operating temperatures.

Attachments

    Outcomes