Thermal characteristics (Theta data; Max temp; Max power dissipation)

Document created by analog-archivist Employee on Feb 23, 2016
Version 1Show Document
  • View in full screen mode

Need thermal details for AD1580BRTZ-R2

Required details:
1. Theta Jc
2. Theta Jb
3. Theta Ja
4. Max Operating temp
5. Max Junction case temp
6. Max Power dissipation

 

1. and 2. are not applicable for this package type.
3. Theta-ja for the AD1580 is 300°C/W.
4. Max Operating Temp is 125°C.
5. Max Junction Temp is 150°C.
6. Max Power Dissipation = (TJ-MAX – TA)/Theta-ja = (150 – 25)/300 = 0.4W.

Attachments

    Outcomes