ADA4177: Besides over-voltage protection, are there any other robustness features?

Document created by DanB Employee on Mar 2, 2015Last modified by DanB Employee on May 19, 2015
Version 2Show Document
  • View in full screen mode

Yes. The ADA4177 includes integrated low-pass filters on each input pin that are designed to filter out high-frequency electro-magnetic interference. EMI is filtered by 70dB at 1GHz and 90dB at 2.4GHz

Attachments

    Outcomes