AD9135/AD9136 - What are the key specifications for my application?

Document created by rdowning on Oct 16, 2014
Version 1Show Document
  • View in full screen mode

The AD9135/AD9136 are the industry's highest signal bandwidth dual d/a converters.  In 1x interpolation mode, the user can utilize the full JESD204B data interface bandwidth in the AD9135/AD9136 to generate signal bandwidth up to 1.06GHz per DAC.


The AD9135 and AD9136 also feature the maximum DAC update rate of 2.8GSPS this allows customers to output frequencies up to its Nyquist of 1.4GHz.


The dual high speed DACs come in 11-Bit (AD9135) and 16-bit (AD9136) versions.


For more information, visit the product pages:


AD9135

AD9136

Attachments

    Outcomes