What motor control system evaluation platforms are available from ADI?

Document created by DOSulli2 Employee on Jul 10, 2014Last modified by DOSulli2 Employee on Apr 10, 2015
Version 7Show Document
  • View in full screen mode

ADI currently provides a low voltage permanent magnet sychronous motor (PMSM) controller platform that is designed to enable evaluation of ADI signal chain components and motor control processors. This platform consists of

  1. A 24V input, 30W  3-phase inverter with signal conditioning circuitry for current and encoder feedback, overcurrent protection and processor interface
  2. A 3-phase permanent magnet motor with Hall sensor and digital encoder feedback

Isolated motor phase current feedback is implemented  via series shunt resistors in combination with isolated sigma-delta modulators (AD7403) or difference amplifiers. The platform is designed to connect directly to the ADSP-CM408 EZKit (orderable seperately here). These current feedback signals are routed to the ADSP-CM408 SINC3 digital filters and 16-bit SAR ADC.


    FlexMC LV Platform 




This platform is currently available  for purchase from ADI (part number EV-MCS-LVDRV-Z). It is also available for purchase with additional solution software and support options.through our motor control third party partner, Boston Engineering.


A board-only version is also available for order as part number EV-MCS-LVBRD-Z. This does not include the motor, cables, or power supply.