What is the use for the variable input termination in AD9680? What are the options available?

Document created by UmeshJ Employee on May 13, 2014Last modified by UmeshJ Employee on May 13, 2014
Version 2Show Document
  • View in full screen mode

The AD9680 has programmable input terminations. This termination can be programmed using SPI register 0x016. Available options are 400Ω, 200Ω, 100Ω or 50Ω differential.

The programmable input termination enables better filter integration and eases the filter design. For low frequencies, the input termination can be set to a high value. For higher input frequencies, an input termination of 100Ω or 50Ω differential is recommended.

Attachments

Outcomes