[#6250] After fix part of bug 6134 in libstdc++, new tests fail because they can be execute now

Document created by Aaronwu Employee on Oct 17, 2013
Version 1Show Document
  • View in full screen mode

[#6250] After fix part of bug 6134 in libstdc++, new tests fail because they can be execute now

Submitted By: Vivi Li

Open Date

2010-09-10 00:44:34    

Priority:

Medium     Assignee:

Nobody

Board:

N/A     Silicon Revision:

Resolution:

N/A     Fixed In Release:

N/A

Processor:

ALL     

Host Operating System:

toolchain rev.:

    kernel rev.:

State:

Open     Found In Release:

2010R1

Is this bug repeatable?:

N/A     

Summary: After fix part of bug 6134 in libstdc++, new tests fail because they can be execute now

Details:

 

After fix part of bug 6134 in libstdc++, bellow tests fail because they can be execute now. This bug happens both in trunk and 2010r1 branch.

 

--

bfin-elf: 21_strings/basic_string/append/char/3.cc execution test

bfin-elf: 21_strings/basic_string/capacity/char/18654.cc execution test

bfin-elf: 23_containers/deque/cons/assign/1.cc execution test

bfin-elf: 25_algorithms/sort/34095.cc execution test

bfin-elf: ext/mt_allocator/check_allocate_big_per_type.cc execution test

bfin-elf: ext/mt_allocator/tune-1.cc execution test

bfin-elf: ext/mt_allocator/tune-2.cc execution test

bfin-elf: ext/mt_allocator/tune-3.cc execution test

bfin-elf: ext/mt_allocator/tune-4.cc execution test

bfin-elf: tr1/6_containers/unordered_map/24064.cc execution test

--

 

Bellow is one example:

--

(gdb) source /home/test/work/cruise/temp/regtest_build4.3/boards/gdb-init-comman ^Mds^M

(gdb) load^M

Loading section .rodata, size 0x1e4c lma 0xff800000^M

Loading section .eh_frame, size 0xbdc lma 0xff801e4c^M

Loading section .gcc_except_table, size 0x170 lma 0xff802a28^M

Loading section .ctors, size 0xc lma 0xff802b98^M

Loading section .dtors, size 0x8 lma 0xff802ba4^M

Loading section .jcr, size 0x4 lma 0xff802bac^M

Loading section .data, size 0x82c lma 0xff802bb0^M

Loading section .text, size 0xad14 lma 0xffa00000^M

Loading section .init, size 0x12 lma 0xffa0ad14^M

Loading section .fini, size 0xe lma 0xffa0ad26^M

Start address 0xffa00000, load size 57616^M

Transfer rate: 176061 bits/sec, 4801 bytes/write.^M

(gdb) jump *_start^M

Continuing at 0xffa00000.^M

target exec^M

FAIL: 21_strings/basic_string/append/char/3.cc execution test

--

 

Follow-ups

No Messages Were Found

 

 

    Files

    Changes

    Commits

    Dependencies

    Duplicates

    Associations

    Tags

 

File Name     File Type     File Size     Posted By

libstdc.tar.gz    application/x-gzip    313410    Vivi Li

Attachments

Outcomes