Post Go back to editing

FRA analysis of example circuit LTC3722-1

Category: Software
Product Number: LTC3722-1
Software Version: LTSpice 26.0.1
We are currently attempting to simulate Frequency Response Analysis (FRA) for the LTC3722-1 using LTspice. However, we are unable to obtain the Bode plot waveforms in the respective window, even when using the example applications available in the LTspice library.
We have also followed the instructions provided in the LTspice help documentation, but the issue persists.
Could you please assist us in resolving this? Your guidance would be greatly appreciated.
Thank you for your support, and we look forward to your response.8865.CH-1 Design PSFB design fra .asc

Parameter

Specification

Reference / Notes

Input Voltage Range

16 VDC – 34 VDC

Input Voltage (Nominal)

28 VDC

28 VDC Bus

Output Voltage Range

1 VDC – 5 VDC (Adjustable)

Via 10 kΩ Linear POT

Output Voltage Tolerance

±10%

Across adjustable range

Output Current (Continuous)

20 A

100% rated load

Output Current (Overload)

22 A (110%)

Pulse-by-pulse current limit (CS pin)

Output Current (Shutdown)

24 A (120%)

AUTO-RESTART hiccup mode 

Maximum Output Power

100 W

At 5 V / 20 A

Target Efficiency

≥ 93%

At full load, nominal input

Output Ripple (Vpp)

≤ 50 mVpp

At 5 V / 20 A output

Max Effective Duty Cycle

80% (D_eff)

At V_in,min, V_out = 5 V

Switching Frequency

100 kHz

CH-1 clock

Isolation Voltage

1500 VDC min (Rev B)

 2×Vin,max+1000V

Thread Notes

Parents Reply Children